Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| QAC08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35 mm | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACW10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QACMD10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QAC10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |