Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
201 - 225 of 328 | Results Per Page | View | Unit of Measure
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
QVPH20V090ST N/A 22220 N/A 90 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QVPG22V311SM N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPH22V311SM N/A 22222 N/A 3 11/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPK22V311SM N/A 22222 N/A 3 11/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPX22V311SM N/A 22222 N/A 3 11/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPF22V311SM N/A 22222 N/A 3 11/16 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPG22V311ST N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPH22V311SET N/A 22222 N/A 3 11/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPH22V311ST N/A 22222 N/A 3 11/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPF22V311SEM N/A 22222 N/A 3 11/16 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPG22V312SM N/A 22222 N/A 3 3/4 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPH22V312SM N/A 22222 N/A 3 3/4 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPK22V312SM N/A 22222 N/A 3 3/4 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPX22V312SM N/A 22222 N/A 3 3/4 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPF22V312SM N/A 22222 N/A 3 3/4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPG22V100SM N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPH22V100SM N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPK22V100SM N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPX22V100SM N/A 22222 N/A 100 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPF22V100SM N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPG22V315SM N/A 22222 N/A 3 15/16 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPH22V315SM N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPK22V315SM N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPX22V315SM N/A 22222 N/A 3 15/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVPF22V315SM N/A 22222 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
201 - 225 of 328 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »