Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVC22V400ST | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V400SB | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V400SEB | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V400SEM | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVC26V110SM | N/A 22226 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V110SM | N/A 22226 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V110SO | N/A 22226 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V110ST | N/A 22226 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V407ST | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V407ST | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V408SB | N/A 22226 | N/A 4 1/2 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVC26V115SM | N/A 22226 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW26V115SM | N/A 22226 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVCW28V125SM | N/A 22228 | N/A 125 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V125SEB | N/A 22228 | N/A 125 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V415SM | N/A 22228 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V415SEB | N/A 22228 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V415SEM | N/A 22228 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V415SO | N/A 22228 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V415ST | N/A 22228 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVCW28V500SM | N/A 22228 | N/A 5 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|