Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| QVP11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPL11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPN11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPA11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in155.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVSN11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPKT11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 8.06 in204.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVP11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPL11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPN11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPA11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in155.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVSN11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPKT11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 8.06 in204.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVP11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPL11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPN11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPA11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in155.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVSN11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPKT11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 8.06 in204.7 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVP12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPA13V055S | Bearing Number N/A 22213 | Shaft Size N/A 55 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.2 in182.9 mm | Bolt Spacing Max N/A 9.2 in233.7 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPKT13V055S | Bearing Number N/A 22213 | Shaft Size N/A 55 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.66 in194.6 mm | Bolt Spacing Max N/A 8.78 in223 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPL12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.06 in179.3 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVPN12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7 in177.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVSN12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVP12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7.88 in200.2 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |