Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Add To Cart/Request Quote
N/A 0.75 in19.05 mm N/A 29 mm N/A 38 mm N/A KM5 N/A MB5 N/A N/A CAD Add To Cart
Request Quote
N/A 0.75 in19.05 mm N/A 35 mm N/A 38 mm N/A KM5 N/A MB5 N/A N/A CAD Add To Cart
Request Quote
N/A 1 in25.4 mm N/A 31 mm N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD Add To Cart
Request Quote
N/A 1 in25.4 mm N/A 38 mm N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD Add To Cart
Request Quote
N/A 1.125 in28.58 mm N/A 43 mm N/A 52 mm N/A KM7 N/A MB7 N/A N/A CAD Add To Cart
Request Quote
N/A 1.25 in31.75 mm N/A 36 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD Add To Cart
Request Quote
N/A 1.25 in31.75 mm N/A 46 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD Add To Cart
Request Quote
N/A 1.5 in38.1 mm N/A 39 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD Add To Cart
Request Quote
N/A 1.5 in38.1 mm N/A 50 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD Add To Cart
Request Quote
N/A 1.75 in44.45 mm N/A 42 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV 10 N/A CAD Add To Cart
Request Quote
N/A 1.75 in44.45 mm N/A 55 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV 10 N/A CAD Add To Cart
Request Quote
N/A 2 in50.8 mm N/A 45 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV 11 N/A CAD Add To Cart
Request Quote
N/A 2 in50.8 mm N/A 59 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV 11 N/A CAD Add To Cart
Request Quote
N/A 2.125 in53.98 mm N/A 62 mm N/A 80 mm N/A KM12 N/A MB12 N/A HMV 12 N/A CAD Add To Cart
Request Quote
N/A 2.25 in57.15 mm N/A 50 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV 13 N/A CAD Add To Cart
Request Quote
N/A 2.25 in57.15 mm N/A 65 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV 13 N/A CAD Add To Cart
Request Quote
N/A 2.5 in63.5 mm N/A 55 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV 15 N/A CAD Add To Cart
Request Quote
N/A 2.5 in63.5 mm N/A 73 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV 15 N/A CAD Add To Cart
Request Quote
N/A 2.75 in69.85 mm N/A 59 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV 16 N/A CAD Add To Cart
Request Quote
N/A 2.75 in69.85 mm N/A 78 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV 16 N/A CAD Add To Cart
Request Quote
N/A 3 in76.2 mm N/A 63 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV 17 N/A CAD Add To Cart
Request Quote
N/A 3 in76.2 mm N/A 82 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV 17 N/A CAD Add To Cart
Request Quote
N/A 3.25 in82.55 mm N/A 65 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV 18 N/A CAD Add To Cart
Request Quote
N/A 3.25 in82.55 mm N/A 68 mm N/A 125 mm N/A KM19 N/A MB19 N/A HMV 19 N/A CAD Add To Cart
Request Quote
N/A 3.25 in82.55 mm N/A 86 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV 18 N/A CAD Add To Cart
Request Quote
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3