Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
201 - 225 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 12 in N/A 6.936 in N/A 23064K N/A S-3064 x 12 N/A N 064 N/A P 64 N/A CAD
N/A 7.1875 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 N/A AN 40 N/A W 40 N/A CAD
N/A 7.125 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/8 N/A AN 40 N/A W 40 N/A CAD
N/A 7.25 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/4 N/A AN 40 N/A W 40 N/A CAD
N/A 7.9375 in N/A 7.277 in N/A 22344K, 23244K N/A S-144 N/A N 044 N/A W 44 N/A CAD
N/A 12 7/16 in N/A 7.533 in N/A 23068K N/A S-3068 N/A N 068 N/A P 68 N/A CAD
N/A 12 1/2 in N/A 7.533 in N/A 23068K N/A S-3068 x 12 1/2 N/A N 068 N/A P 68 N/A CAD
N/A 12 15/16 in N/A 7.569 in N/A 23072K N/A S-3072 x 12 15/16 N/A N 072 N/A P 72 N/A CAD
N/A 13 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 N/A N 072 N/A P 72 N/A CAD
N/A 13 7/16 in N/A 7.569 in N/A 23072K N/A S-3072 N/A N 072 N/A P 72 N/A CAD
N/A 13 1/2 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 1/2 N/A N 072 N/A P 72 N/A CAD
N/A 9 7/16 in N/A 7.583 in N/A 22252K N/A S-52 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 7.583 in N/A 23152K N/A S-52 N/A N 052 N/A P 52 N/A CAD
N/A 9.5 in N/A 7.583 in N/A 23152K N/A S-52 x 9 1/2 N/A N 052 N/A P 52 N/A CAD
N/A 13 15/16 in N/A 7.733 in N/A 23076K N/A S-3076 N/A N 076 N/A P 76 N/A CAD
N/A 14 in N/A 7.733 in N/A 23076K N/A S-3076 x 14 N/A N 076 N/A P 76 N/A CAD
N/A 10 7/16 in N/A 7.756 in N/A 23156K N/A S-3156 N/A N 056 N/A P 56 N/A CAD
N/A 10 1/2 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 1/2 N/A N 056 N/A P 56 N/A CAD
N/A 10 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 N/A N 056 N/A P 56 N/A CAD
N/A 9 15/16 in N/A 7.756 in N/A 23156K N/A S-3156 x 9 15/16 N/A N 056 N/A P 56 N/A CAD
N/A 9 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 x 9 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 N/A N 048 N/A P 48 N/A CAD
N/A 10 15/16 in N/A 8.4 in N/A 23160K N/A S-3160 N/A N 060 N/A P 60 N/A CAD
N/A 11 in N/A 8.4 in N/A 23160K N/A S-3160 x 11 N/A N 060 N/A P 60 N/A CAD
N/A 15 in N/A 8.401 in N/A 23080K N/A S-3080 N/A N 080 N/A P 80 N/A CAD
201 - 225 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »