Part Number |
Shaft Size |
Dimension F |
Dimension E1 |
Dimension E2 |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| BP20T315S | Shaft Size N/A 3 15/16 in | Dimension F N/A 9.97 in253.2 mm | Dimension E1 N/A 7.75 in196.9 mm | Dimension E2 N/A 7.6 in193.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP20T400S | Shaft Size N/A 4 in | Dimension F N/A 9.97 in253.2 mm | Dimension E1 N/A 7.75 in196.9 mm | Dimension E2 N/A 7.6 in193.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP20T100S | Shaft Size N/A 100 mm | Dimension F N/A 9.97 in253.2 mm | Dimension E1 N/A 7.75 in196.9 mm | Dimension E2 N/A 7.6 in193.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP22T110S | Shaft Size N/A 110 mm | Dimension F N/A 10.88 in276.4 mm | Dimension E1 N/A 8.75 in222.3 mm | Dimension E2 N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP22T407S | Shaft Size N/A 4 7/16 in | Dimension F N/A 10.88 in276.4 mm | Dimension E1 N/A 8.75 in222.3 mm | Dimension E2 N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP22T408S | Shaft Size N/A 4 1/2 in | Dimension F N/A 10.88 in276.4 mm | Dimension E1 N/A 8.75 in222.3 mm | Dimension E2 N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP22T115S | Shaft Size N/A 115 mm | Dimension F N/A 10.88 in276.4 mm | Dimension E1 N/A 8.75 in222.3 mm | Dimension E2 N/A |
CAD
N/A
|
Add To Cart
Request Quote |