Part Number |
Shaft Size |
Dimension F |
Dimension E1 |
Dimension E2 |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| BP10T115S | Shaft Size N/A 1 15/16 in | Dimension F N/A 5.5 in139.7 mm | Dimension E1 N/A 4.38 in111.1 mm | Dimension E2 N/A 4.07 in103.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP10T200S | Shaft Size N/A 2 in | Dimension F N/A 5.5 in139.7 mm | Dimension E1 N/A 4.38 in111.1 mm | Dimension E2 N/A 4.07 in103.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP10T050S | Shaft Size N/A 50 mm | Dimension F N/A 5.5 in139.7 mm | Dimension E1 N/A 4.38 in111.1 mm | Dimension E2 N/A 4.07 in103.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP11T203S | Shaft Size N/A 2 3/16 in | Dimension F N/A 6.19 in157.2 mm | Dimension E1 N/A 4.88 in123.8 mm | Dimension E2 N/A 4.51 in114.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP11T204 | Shaft Size N/A 2 1/4 in | Dimension F N/A 6.19 in157.2 mm | Dimension E1 N/A 4.88 in123.8 mm | Dimension E2 N/A 4.51 in114.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP11T055S | Shaft Size N/A 55 mm | Dimension F N/A 6.19 in157.2 mm | Dimension E1 N/A 4.88 in123.8 mm | Dimension E2 N/A 4.51 in114.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP13T060S | Shaft Size N/A 60 mm | Dimension F N/A 6.63 in168.4 mm | Dimension E1 N/A 5.38 in136.5 mm | Dimension E2 N/A 4.77 in121.2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP13T207S | Shaft Size N/A 2 7/16 in | Dimension F N/A 6.63 in168.4 mm | Dimension E1 N/A 5.38 in136.5 mm | Dimension E2 N/A 4.77 in121.2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP13T208S | Shaft Size N/A 2 1/2 in | Dimension F N/A 6.63 in168.4 mm | Dimension E1 N/A 5.38 in136.5 mm | Dimension E2 N/A 4.77 in121.2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP13T065S | Shaft Size N/A 65 mm | Dimension F N/A 6.63 in168.4 mm | Dimension E1 N/A 5.38 in136.5 mm | Dimension E2 N/A 4.77 in121.2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP15T211S | Shaft Size N/A 2 11/16 in | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP15T070S | Shaft Size N/A 70 mm | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP15T212S | Shaft Size N/A 2 3/4 in | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP15T215S | Shaft Size N/A 2 15/16 in | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP15T300S | Shaft Size N/A 3 in | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP15T075S | Shaft Size N/A 75 mm | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP18T303S | Shaft Size N/A 3 3/16 in | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP18T304S | Shaft Size N/A 3 1/4 in | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP18T080S | Shaft Size N/A 80 mm | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP18T085S | Shaft Size N/A 85 mm | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP18T307S | Shaft Size N/A 3 7/16 in | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP18T308S | Shaft Size N/A 3 1/2 in | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP18T090S | Shaft Size N/A 90 mm | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP20T311S | Shaft Size N/A 3 11/16 in | Dimension F N/A 9.97 in253.2 mm | Dimension E1 N/A 7.75 in196.9 mm | Dimension E2 N/A 7.6 in193.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BP20T312S | Shaft Size N/A 3 3/4 in | Dimension F N/A 9.97 in253.2 mm | Dimension E1 N/A 7.75 in196.9 mm | Dimension E2 N/A 7.6 in193.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |