1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

UFP035MM N/A 35 mm N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A
UFP107 N/A 1 7/16 in N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A
UFP108 N/A 1 1/2 in N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A
UFP111 N/A 1 11/16 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A
UFP040MM N/A 40 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A
UFP112 N/A 1 3/4 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A
UFP045MM N/A 45 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A
UFP115 N/A 1 15/16 in N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A
UFP200 N/A 2 in N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A
UFP050MM N/A 50 mm N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A
UFP203 N/A 2 3/16 in N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A
UFP204 N/A 2 1/4 in N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A
UFP055MM N/A 55 mm N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A
UFP060MM N/A 60 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A
UFP207 N/A 2 7/16 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A
UFP208 N/A 2 1/2 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A
UFP065MM N/A 65 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A
UFP211 N/A 2 11/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A
UFP070MM N/A 70 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A
UFP212 N/A 2 3/4 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A
UFP215 N/A 2 15/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A
UFP300 N/A 3 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A
UFP075MM N/A 75 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A
UFP303 N/A 3 3/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A
UFP304 N/A 3 1/4 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2