Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Dimension A (in)

Dimension A (mm)

Dimension B (in)

Dimension B (mm)

Part Number

Type

Dimension A

Dimension B

Dimension C1

Number of Bolts

CAD

CS08 N/A Closed N/A 3.21 in81.5 mm N/A 3.02 in76.7 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS09 N/A Closed N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS10 N/A Closed N/A 3.62 in91.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS11 N/A Closed N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS12V N/A Closed N/A 4.35 in110.5 mm N/A 4.16 in105.6 mm N/A 1.25 in31.6 mm N/A 4 N/A
CS13 N/A Closed N/A 4.70 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 4 N/A
CS14V N/A Closed N/A 4.70 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 4 N/A
CS15 N/A Closed N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 4 N/A
CS16V N/A Closed N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 4 N/A
CS17 N/A Closed N/A 5.90 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 4 N/A
CS18 N/A Closed N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 4 N/A
CS19V N/A Closed N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 4 N/A
CS20 N/A Closed N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 4 N/A
CS22 N/A Closed N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 6 N/A
CS24 N/A Closed N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 6 N/A
CS26 N/A Closed N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 6 N/A
CS28V N/A Closed N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 6 N/A
CS30 N/A Closed N/A 10.65 in270.5 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 6 N/A
CS34 N/A Closed N/A 12.2 in309.9 mm N/A 11.62 in295.2 mm N/A 2.89 in73.3 mm N/A 6 N/A
CS30L N/A Closed N/A 9.78 in248.4 mm N/A 8.71 in221.2 mm N/A 1.23 in31.2 mm N/A 6 N/A
CS32 N/A Closed N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 6 N/A
CS34L N/A Closed N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 6 N/A
CS36 N/A Closed N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 6 N/A
CS38 N/A Closed N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 6 N/A
CS40 N/A Closed N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 6 N/A
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2