Part Number |
Type |
Dimension A |
Dimension B |
Dimension C1 |
Number of Bolts |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| CS08 | Type N/A Closed | Dimension A N/A 3.21 in81.5 mm | Dimension B N/A 3.02 in76.7 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS09 | Type N/A Closed | Dimension A N/A 3.41 in86.6 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS10 | Type N/A Closed | Dimension A N/A 3.62 in91.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS11 | Type N/A Closed | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.81 in96.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS12V | Type N/A Closed | Dimension A N/A 4.35 in110.5 mm | Dimension B N/A 4.16 in105.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS13 | Type N/A Closed | Dimension A N/A 4.7 in119.4 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS14V | Type N/A Closed | Dimension A N/A 4.7 in119.4 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS15 | Type N/A Closed | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS16V | Type N/A Closed | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS17 | Type N/A Closed | Dimension A N/A 5.9 in149.9 mm | Dimension B N/A 5.47 in139 mm | Dimension C1 N/A 1.22 in31.1 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS18 | Type N/A Closed | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS19V | Type N/A Closed | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS20 | Type N/A Closed | Dimension A N/A 7.08 in179.8 mm | Dimension B N/A 6.58 in167.2 mm | Dimension C1 N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS22 | Type N/A Closed | Dimension A N/A 7.89 in200.4 mm | Dimension B N/A 7.37 in187.2 mm | Dimension C1 N/A 2.07 in52.7 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS24 | Type N/A Closed | Dimension A N/A 7.89 in200.4 mm | Dimension B N/A 7.37 in187.2 mm | Dimension C1 N/A 2.07 in52.7 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS26 | Type N/A Closed | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS28V | Type N/A Closed | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS30 | Type N/A Closed | Dimension A N/A 10.65 in270.5 mm | Dimension B N/A 10 in254 mm | Dimension C1 N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS34 | Type N/A Closed | Dimension A N/A 12.2 in309.9 mm | Dimension B N/A 11.62 in295.2 mm | Dimension C1 N/A 2.89 in73.3 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS30L | Type N/A Closed | Dimension A N/A 9.78 in248.4 mm | Dimension B N/A 8.71 in221.2 mm | Dimension C1 N/A 1.23 in31.2 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS32 | Type N/A Closed | Dimension A N/A 10.63 in270 mm | Dimension B N/A 9.47 in240.5 mm | Dimension C1 N/A 1.32 in33.5 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS34L | Type N/A Closed | Dimension A N/A 11.02 in280 mm | Dimension B N/A 9.58 in243.4 mm | Dimension C1 N/A 1.24 in31.5 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS36 | Type N/A Closed | Dimension A N/A 11.63 in295.4 mm | Dimension B N/A 10.08 in255.9 mm | Dimension C1 N/A 1.24 in31.5 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS38 | Type N/A Closed | Dimension A N/A 12.45 in316.1 mm | Dimension B N/A 10.72 in272.3 mm | Dimension C1 N/A 1.28 in32.5 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CS40 | Type N/A Closed | Dimension A N/A 13.20 in335.2 mm | Dimension B N/A 11.29 in286.8 mm | Dimension C1 N/A 1.51 in38.3 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |