Part Number |
Type |
Shaft Sizes |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| CJDR035MMFB | Type N/A Open | Shaft Sizes N/A 35 | Dimension A N/A 3.82 in97 mm | Dimension B N/A 3.02 in76.7 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR107FB | Type N/A Open | Shaft Sizes N/A 1 7/16 | Dimension A N/A 3.82 in97 mm | Dimension B N/A 3.02 in76.7 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR108FB | Type N/A Open | Shaft Sizes N/A 1 1/2 | Dimension A N/A 3.82 in97 mm | Dimension B N/A 3.02 in76.7 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR111FB | Type N/A Open | Shaft Sizes N/A 1 11/16 | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR040MMFB | Type N/A Open | Shaft Sizes N/A 40 | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR112FB | Type N/A Open | Shaft Sizes N/A 1 3/4 | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR045MMFB | Type N/A Open | Shaft Sizes N/A 45 | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR115FB | Type N/A Open | Shaft Sizes N/A 1 15/16 | Dimension A N/A 4.21 in106.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR200FB | Type N/A Open | Shaft Sizes N/A 2 | Dimension A N/A 4.21 in106.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR050MMFB | Type N/A Open | Shaft Sizes N/A 50 | Dimension A N/A 4.21 in106.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR203FB | Type N/A Open | Shaft Sizes N/A 2 3/16 | Dimension A N/A 4.61 in117.1 mm | Dimension B N/A 3.81 in96.8 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR204FB | Type N/A Open | Shaft Sizes N/A 2 1/4 | Dimension A N/A 4.61 in117.1 mm | Dimension B N/A 3.81 in96.8 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR055MMFB | Type N/A Open | Shaft Sizes N/A 55 | Dimension A N/A 4.61 in117.1 mm | Dimension B N/A 3.81 in96.8 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.35 in34.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR060MMFB | Type N/A Open | Shaft Sizes N/A 60 | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.18 in30 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR207FB | Type N/A Open | Shaft Sizes N/A 2 7/16 | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.18 in30 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR208FB | Type N/A Open | Shaft Sizes N/A 2 1/2 | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.18 in30 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR065MMFB | Type N/A Open | Shaft Sizes N/A 65 | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.18 in30 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR211FB | Type N/A Open | Shaft Sizes N/A 2 11/16 | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR212FB | Type N/A Open | Shaft Sizes N/A 2 3/4 | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR070MMFB | Type N/A Open | Shaft Sizes N/A 70 | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR215FB | Type N/A Open | Shaft Sizes N/A 2 15/16 | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR300FB | Type N/A Open | Shaft Sizes N/A 3 | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR075MMFB | Type N/A Open | Shaft Sizes N/A 75 | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR303FB | Type N/A Open | Shaft Sizes N/A 3 3/16 | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CJDR304FB | Type N/A Open | Shaft Sizes N/A 3 1/4 | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |