Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L190 HUB 14T 12/24DP W/L'LOC N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 21T 16/32DP W/L'LOC N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 23T 16/32DP W/L'LOC N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 13T 8/16DP W/L'LOC N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 27T 16/32DP W/L'LOC N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 15T 8/16DP W/L'LOC N/A L190 N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 13T 16/32DP W/L'LOC N/A L225 N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 15T 16/32DP W/L'LOC N/A L225 N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 14T 12/24DP W/L'LOC N/A L225 N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 21T 16/32DP W/L'LOC N/A L225 N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 23T 16/32DP W/L'LOC N/A L225 N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 13T 8/16DP W/L'LOC N/A L225 N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L090 HUB 9T 16/32DP W/L'LOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 11T 16/32DP W/L'LOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 13T 16/32DP W/L'LOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L099 HUB 9T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 11T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 13T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 15T 16/32DP W/L'LOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L276 HUB 13T 8/16DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 14T 12/24DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 15T 16/32DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 27T 16/32DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L100 HUB 12T 16/32DP SPLN N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 12MM 4X1.8MM KW N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
26 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2 3