Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAMC11K115S N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 2.49 in63.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAMC11K050S N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 2.49 in63.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAMC11K200S N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 2.49 in63.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAMC13K203S N/A 22213 N/A 2 3/16 in N/A 5.000 in127 mm N/A 2.79 in70.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAMC13K204S N/A 22213 N/A 2 1/4 in N/A 5.000 in127 mm N/A 2.79 in70.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAMC13K060S N/A 22213 N/A 60 mm N/A 5.000 in127 mm N/A 2.79 in70.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAMC15K207S N/A 22215 N/A 2 7/16 in N/A 5.8750 in149.2 mm N/A 3.08 in78.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAMC15K208S N/A 22215 N/A 2 1/2 in N/A 5.8750 in149.2 mm N/A 3.08 in78.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAMC15K065S N/A 22215 N/A 65 mm N/A 5.8750 in149.2 mm N/A 3.08 in78.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAMC17K215S N/A 22217 N/A 2 15/16 in N/A 6.7500 in171.5 mm N/A 3.44 in87.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAMC17K075S N/A 22217 N/A 75 mm N/A 6.7500 in171.5 mm N/A 3.44 in87.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAMC17K300S N/A 22217 N/A 3 in N/A 6.7500 in171.5 mm N/A 3.44 in87.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAMC20K307S N/A 22220 N/A 3 7/16 in N/A 8.1250 in206.4 mm N/A 3.99 in101.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAMC20K308S N/A 22220 N/A 3 1/2 in N/A 8.1250 in206.4 mm N/A 3.99 in101.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAMC20K090S N/A 22220 N/A 90 mm N/A 8.1250 in206.4 mm N/A 3.99 in101.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAMC22K100S N/A 22222 N/A 100 mm N/A 8.7500 in222.3 mm N/A 4.410 in112 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAMC22K315S N/A 22222 N/A 3 15/16 in N/A 8.7500 in222.3 mm N/A 4.410 in112 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAMC22K400S N/A 22222 N/A 4 in N/A 8.7500 in222.3 mm N/A 4.410 in112 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAMC26K407S N/A 22226 N/A 4 7/16 in N/A 10.437 in265.1 mm N/A 4.89 in124.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAMC26K408S N/A 22226 N/A 4 1/2 in N/A 10.437 in265.1 mm N/A 4.89 in124.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAMC26K115S N/A 22226 N/A 115 mm N/A 10.437 in265.1 mm N/A 4.89 in124.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1