Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
EE234157D | Series N/A 234000 | d - Cone Bore N/A 15.5 in393.7 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
EE234161D | Series N/A 234000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
EE243193D | Series N/A 243000 | d - Cone Bore N/A 19.2530 in489.026 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 330000 lbf1470000 N | C0 - Static Radial Rating N/A 822000 lbf3660000 N | CAD N/A |
EE275106D | Series N/A 275000 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE275109D | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE275109DGW | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE275109DW | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE280625D | Series N/A 280000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
EE280700D | Series N/A 280000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
EE280700DG | Series N/A 280000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
EE280703DW | Series N/A 280000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
EE291176D | Series N/A 290000 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N | CAD N/A |
EE291200D | Series N/A 290000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N | CAD N/A |
EE291202D | Series N/A 290000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N | CAD N/A |
EE325296D | Series N/A 325000 | d - Cone Bore N/A 29.5000 in749.3 mm | B - Double Cone Width N/A 13.7500 in349.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1600000 lbf7120000 N | C0 - Static Radial Rating N/A 3640000 lbf16200000 N | CAD N/A |
EE329117D | Series N/A 329000 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 477000 lbf2120000 N | CAD N/A |
EE329118D | Series N/A 329000 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 243000 lbf1080000 N | C0 - Static Radial Rating N/A 462000 lbf2060000 N | CAD N/A |
EE329119D | Series N/A 329000 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 243000 lbf1080000 N | C0 - Static Radial Rating N/A 462000 lbf2060000 N | CAD N/A |
EE420750D | Series N/A 420000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
EE420800D | Series N/A 420000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
EE430901D | Series N/A 430000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1120000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
EE433301D | Series N/A 433000 | d - Cone Bore N/A 30.0000 in762.000 mm | B - Double Cone Width N/A 12.2500 in311.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1670000 lbf7440000 N | C0 - Static Radial Rating N/A 3410000 lbf15200000 N | CAD N/A |
EE435103D | Series N/A 435000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.1250 in155.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1120000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
EE450600D | Series N/A 450000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 224000 lbf994000 N | C0 - Static Radial Rating N/A 333000 lbf1480000 N | CAD N/A |
EE480181D | Series N/A 480000 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Double Cone Width N/A 14.5000 in368.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1390000 lbf6190000 N | C0 - Static Radial Rating N/A 1980000 lbf8790000 N | CAD N/A |