Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A HM261000 N/A 13.1250 in333.375 mm N/A 6.5625 in166.688 mm N/A 380000 lbf1690000 N N/A 691000 lbf3070000 N N/A CAD
N/A HM262700 N/A 13.6250 in346.075 mm N/A 6.8750 in174.625 mm N/A 388000 lbf1730000 N N/A 845000 lbf3760000 N N/A CAD
N/A HM262700 N/A 13.6250 in346.075 mm N/A 6.8750 in174.625 mm N/A 388000 lbf1730000 N N/A 845000 lbf3760000 N N/A CAD
N/A HM265000 N/A 14.5000 in368.3 mm N/A 7.3125 in185.738 mm N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A CAD
N/A HM265000 N/A 14.5000 in368.3 mm N/A 7.3125 in185.738 mm N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A CAD
N/A HM266400 N/A 15.1250 in384.175 mm N/A 7.6250 in193.675 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD
N/A HM266400 N/A 15.1250 in384.175 mm N/A 7.6250 in193.675 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD
N/A HM959700 N/A 12.0093 in305.036 mm N/A 7.8740 in200.000 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD
N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.8750 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD
N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.8750 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD
N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.8750 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD
N/A HM959700 N/A 12.0092 in305.034 mm N/A 7.8750 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD
N/A HM959700 N/A 12.0140 in305.156 mm N/A 7.8750 in200.025 mm N/A 321000 lbf1430000 N N/A 612000 lbf2720000 N N/A CAD
N/A L217800 N/A 3.3750 in85.725 mm N/A 1.75 in44.45 mm N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A CAD
N/A L281100 N/A 26.0000 in660.400 mm N/A 6.9375 in176.213 mm N/A 615000 lbf2730000 N N/A 1490000 lbf6620000 N N/A CAD
N/A L540000 N/A 7.7500 in196.850 mm N/A 2.0626 in52.390 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD
N/A LM119300 N/A 3 3/4 in95.250 mm N/A 2.2500 in57.150 mm N/A 31400 lbf140000 N N/A 51100 lbf227000 N N/A CAD
N/A LM121900 N/A 4.25 in107.95 mm N/A 2.5625 in65.088 mm N/A 37800 lbf168000 N N/A 70200 lbf312000 N N/A CAD
N/A LM124400 N/A 4.7500 in120.650 mm N/A 2.8440 in72.238 mm N/A 47000 lbf209000 N N/A 85300 lbf379000 N N/A CAD
N/A LM245100 N/A 9.0000 in228.600 mm N/A 3.7500 in95.250 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A CAD
N/A LM245100 N/A 9.0000 in228.600 mm N/A 3.7500 in95.250 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD
N/A LM258600 N/A 12.5000 in317.500 mm N/A 5.0625 in128.588 mm N/A 222000 lbf986000 N N/A 502000 lbf2230000 N N/A CAD
176 - 200 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »