Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 78000 N/A 2.5586 in64.988 mm N/A 2.5980 in65.989 mm N/A 38400 lbf171000 N N/A 43400 lbf193000 N N/A CAD
N/A 575 N/A 3 3/16 in80.963 mm N/A 3.1549 in80.134 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD
N/A LM124400 N/A 4.7500 in120.650 mm N/A 2.8440 in72.238 mm N/A 47000 lbf209000 N N/A 85300 lbf379000 N N/A CAD
N/A L540000 N/A 7.7500 in196.850 mm N/A 2.0626 in52.390 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD
N/A 52000 N/A 3.8750 in98.425 mm N/A 3.1250 in79.375 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD
N/A 52000 N/A 4 in101.600 mm N/A 3.1250 in79.375 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD
N/A M224700 N/A 4.7500 in120.650 mm N/A 2.6875 in68.263 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A CAD
N/A 675 N/A 3.9453 in100.211 mm N/A 3.7500 in95.250 mm N/A 56200 lbf250000 N N/A 86700 lbf386000 N N/A CAD
N/A 48200 N/A 5 in127 mm N/A 3.0000 in76.200 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD
N/A 48300 N/A 5.3750 in136.525 mm N/A 3.0625 in77.788 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD
N/A 46700 N/A 6.5 in165.1 mm N/A 3.0000 in76.200 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD
N/A 755 N/A 3 1/2 in88.900 mm N/A 4.2500 in107.950 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD
N/A 74000 N/A 5.5000 in139.700 mm N/A 4.1875 in106.363 mm N/A 76700 lbf341000 N N/A 127000 lbf567000 N N/A CAD
N/A 775 N/A 3.8750 in98.425 mm N/A 4.0300 in102.362 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD
N/A 775 N/A 4.1250 in104.775 mm N/A 4.0300 in102.362 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD
N/A 71000 N/A 4.25 in107.95 mm N/A 4.0000 in101.600 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD
N/A 71000 N/A 4.5000 in114.300 mm N/A 4.0000 in101.600 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD
N/A 67300 N/A 5 in127 mm N/A 3.6250 in92.075 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD
N/A 67300 N/A 5.2500 in133.350 mm N/A 3.6250 in92.075 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD
N/A 97000 N/A 5 in127 mm N/A 5.9545 in151.244 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A CAD
N/A M231600 N/A 6.0000 in152.400 mm N/A 3.3125 in84.138 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A CAD
N/A 74000 N/A 5.1183 in130.005 mm N/A 4.8750 in123.825 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD
N/A 74000 N/A 5.1250 in130.175 mm N/A 4.0000 in101.600 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD
N/A 81000 N/A 6.0000 in152.400 mm N/A 3.6250 in92.075 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD
N/A 67700 N/A 7.0000 in177.800 mm N/A 3.5625 in90.488 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »