Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 234000 N/A 15.5 in393.7 mm N/A 4.7500 in120.650 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD
N/A 234000 N/A 16.0000 in406.400 mm N/A 4.7500 in120.650 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD
N/A 243000 N/A 19.2530 in489.026 mm N/A 6.0000 in152.400 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD
N/A 275000 N/A 10.5 in266.7 mm N/A 5.1250 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD
N/A 275000 N/A 10.875 in276.225 mm N/A 5.1250 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD
N/A 275000 N/A 10.875 in276.225 mm N/A 5.1250 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD
N/A 275000 N/A 10.875 in276.225 mm N/A 5.1250 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD
N/A 280000 N/A 6.25 in158.750 mm N/A 4.5000 in114.300 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 4.5000 in114.300 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 4.5000 in114.300 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 4.5000 in114.300 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD
N/A 290000 N/A 11.7500 in298.450 mm N/A 4.2500 in107.950 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 4.2500 in107.950 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 4.6250 in117.475 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD
N/A 325000 N/A 29.5000 in749.3 mm N/A 13.7500 in349.250 mm N/A 1600000 lbf7120000 N N/A 3640000 lbf16200000 N N/A CAD
N/A 329000 N/A 11.9940 in304.648 mm N/A 5.1875 in131.763 mm N/A 248000 lbf1100000 N N/A 477000 lbf2120000 N N/A CAD
N/A 329000 N/A 11.7500 in298.450 mm N/A 5.1875 in131.763 mm N/A 243000 lbf1080000 N N/A 462000 lbf2060000 N N/A CAD
N/A 329000 N/A 11.9940 in304.648 mm N/A 5.1875 in131.763 mm N/A 243000 lbf1080000 N N/A 462000 lbf2060000 N N/A CAD
N/A 420000 N/A 7.5 in190.5 mm N/A 6.0000 in152.400 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A CAD
N/A 420000 N/A 8 in203.2 mm N/A 6.0000 in152.400 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A CAD
N/A 430000 N/A 9.0000 in228.600 mm N/A 6.3750 in161.925 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD
N/A 433000 N/A 30.0000 in762.000 mm N/A 12.2500 in311.150 mm N/A 1670000 lbf7440000 N N/A 3410000 lbf15200000 N N/A CAD
N/A 435000 N/A 10.2500 in260.350 mm N/A 6.1250 in155.575 mm N/A 253000 lbf1120000 N N/A 451000 lbf2010000 N N/A CAD
N/A 450000 N/A 6.0000 in152.400 mm N/A 6.7500 in171.450 mm N/A 224000 lbf994000 N N/A 333000 lbf1480000 N N/A CAD
N/A 480000 N/A 18.0000 in457.200 mm N/A 14.5000 in368.300 mm N/A 1390000 lbf6190000 N N/A 1980000 lbf8790000 N N/A CAD
101 - 125 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »