The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
376 - 400 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

N/A 21.0000 in533.400 mm N/A 4.8750 in123.825 mm N/A
N/A 21.0000 in533.400 mm N/A 4.8750 in123.825 mm N/A
N/A 21.5000 in546.100 mm N/A 6.000 in152.4 mm N/A
N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A
N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A
N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A
N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A
N/A 10.0000 in254.000 mm N/A 5.2500 in133.350 mm N/A
N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A
N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A
N/A 10.0000 in254.000 mm N/A 4.3750 in111.125 mm N/A
N/A 10.0384 in254.975 mm N/A 4.3750 in111.125 mm N/A
N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A
N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A
N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A
N/A 23.7500 in603.250 mm N/A 4.1250 in104.775 mm N/A
N/A 3.9370 in100 mm N/A 1.562 in39.675 mm N/A
N/A 17.5 in444.5 mm N/A 3.8750 in98.425 mm N/A
N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A
N/A 24.5000 in622.300 mm N/A 6.8750 in174.625 mm N/A
N/A 13.2500 in336.550 mm N/A 6.6875 in169.863 mm N/A
N/A 19.2500 in488.950 mm N/A 6.25 in158.750 mm N/A
N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A
N/A 17.6250 in447.675 mm N/A 5.7500 in146.050 mm N/A
N/A 21.0000 in533.400 mm N/A 6.5000 in165.100 mm N/A
376 - 400 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »