The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
476 - 500 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A
N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
N/A 10.2500 in260.350 mm N/A 7.0000 in177.800 mm N/A
N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
N/A 8.6564 in219.873 mm N/A 5.9055 in150 mm N/A
N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A
N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A
N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A
N/A 10.0000 in254.000 mm N/A 3.6875 in93.663 mm N/A
N/A 11.3750 in288.925 mm N/A 4.3750 in111.125 mm N/A
N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A
N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A
N/A 16.6250 in422.275 mm N/A 6.5000 in165.100 mm N/A
N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A
N/A 16.6500 in422.910 mm N/A 5.5000 in139.700 mm N/A
N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A
476 - 500 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »