The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
551 - 575 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

N/A 8.0938 in205.583 mm N/A 1.7626 in44.770 mm N/A
N/A 8.5000 in215.900 mm N/A 1.8750 in47.625 mm N/A
N/A 27.2500 in692.150 mm N/A 5.3750 in136.525 mm N/A
N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A
N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A
N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A
N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A
N/A 5.7500 in146.050 mm N/A 2.1250 in53.975 mm N/A
N/A 10.0000 in254.000 mm N/A 1.8750 in47.625 mm N/A
N/A 10.0000 in254.000 mm N/A 1.8750 in47.625 mm N/A
N/A 14.7500 in374.650 mm N/A 3.1250 in79.375 mm N/A
N/A 14.7500 in374.650 mm N/A 3.1250 in79.375 mm N/A
N/A 3.7188 in94.458 mm N/A 1.3750 in34.925 mm N/A
N/A 6.000 in152.4 mm N/A 1.5 in38.1 mm N/A
N/A 6.000 in152.4 mm N/A 1.5 in38.1 mm N/A
N/A 6.3750 in161.925 mm N/A 2.1250 in53.975 mm N/A
N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
N/A 4.3125 in109.538 mm N/A 1.3750 in34.925 mm N/A
N/A 4.3125 in109.538 mm N/A 1.3750 in34.925 mm N/A
N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A
N/A 35.4301 in899.925 mm N/A 6.5355 in166.002 mm N/A
N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A
N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A
551 - 575 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »