The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
576 - 600 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

N/A 24.5000 in622.300 mm N/A 2.875 in73.025 mm N/A
N/A 24.5000 in622.300 mm N/A 3.2500 in82.550 mm N/A
N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A
N/A 23.5000 in596.900 mm N/A 2.875 in73.025 mm N/A
N/A 23.5000 in596.900 mm N/A 2.875 in73.025 mm N/A
N/A 28.2500 in717.550 mm N/A 3.7500 in95.250 mm N/A
N/A 20.3750 in517.525 mm N/A 2.1250 in53.975 mm N/A
N/A 42.0000 in1066.800 mm N/A 4.0000 in101.600 mm N/A
N/A 42.0000 in1066.800 mm N/A 4.0000 in101.600 mm N/A
N/A 44.5000 in1130.300 mm N/A 4.0000 in101.600 mm N/A
N/A 4.1563 in105.570 mm N/A 0.9374 in23.810 mm N/A
N/A 22.2500 in565.150 mm N/A 3.0000 in76.200 mm N/A
N/A 79.0000 in2006.600 mm N/A 7.0000 in177.800 mm N/A
N/A 79.0000 in2006.600 mm N/A 4.8750 in123.825 mm N/A
N/A 56.5000 in1435.100 mm N/A 4.0000 in101.600 mm N/A
N/A 62.3750 in1584.325 mm N/A 3.1250 in79.375 mm N/A
N/A 4.5625 in115.888 mm N/A 2.0625 in52.388 mm N/A
N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A
N/A 6.000 in152.4 mm N/A 2.5625 in65.088 mm N/A
N/A 6.2500 in158.750 mm N/A 2.6875 in68.263 mm N/A
N/A 6.5625 in166.688 mm N/A 2.8125 in71.438 mm N/A
N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A
N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A
N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A
N/A 24.2500 in615.950 mm N/A 5.7500 in146.050 mm N/A
576 - 600 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »