The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
201 - 225 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

N/A 30.8750 in784.225 mm N/A 4.7500 in120.650 mm N/A
N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
N/A 6.2500 in158.750 mm N/A 2.4375 in61.913 mm N/A
N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A
N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A
N/A 3.7500 in95.250 mm N/A 1.7500 in44.450 mm N/A
N/A 3.8750 in98.425 mm N/A 1.7500 in44.450 mm N/A
N/A 4.3750 in111.125 mm N/A 2.5000 in63.500 mm N/A
N/A 4.3750 in111.125 mm N/A 2.5000 in63.500 mm N/A
N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A
N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A
N/A 4.8750 in123.825 mm N/A 2.5000 in63.500 mm N/A
N/A 4.8750 in123.825 mm N/A 2.5000 in63.500 mm N/A
N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A
N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A
N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A
N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A
N/A 12.5620 in319.075 mm N/A 7.38 in187.452 mm N/A
N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
N/A 5.2500 in133.350 mm N/A 2.5625 in65.088 mm N/A
201 - 225 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »