Timken®Tapered Roller Bearings - Single Cones - Metric
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Bore Size (mm)
Bore Size (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| X32020X | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N51800 lbf | Static Radial Load Rating (C0) N/A 295000 N66400 lbf |
CAD
N/A
|
| X32020XM | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 211000 N47400 lbf | Static Radial Load Rating (C0) N/A 295000 N66400 lbf |
CAD
N/A
|
| X32220 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 368000 N82700 lbf | Static Radial Load Rating (C0) N/A 478000 N107000 lbf |
CAD
N/A
|
| X32220CM | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 393000 N88400 lbf | Static Radial Load Rating (C0) N/A 521000 N117000 lbf |
CAD
N/A
|
| X32320M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 73.000 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 621000 N140000 lbf | Static Radial Load Rating (C0) N/A 883000 N198000 lbf |
CAD
N/A
|
| X33020 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 251000 N56300 lbf | Static Radial Load Rating (C0) N/A 393000 N88300 lbf |
CAD
N/A
|
| X33220M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 63 mm2.4803 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 488000 N110000 lbf | Static Radial Load Rating (C0) N/A 679000 N153000 lbf |
CAD
N/A
|
| XA30220M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 357000 N80200 lbf | Static Radial Load Rating (C0) N/A 375000 N84300 lbf |
CAD
N/A
|
| XAA32020X | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N51800 lbf | Static Radial Load Rating (C0) N/A 295000 N66400 lbf |
CAD
N/A
|
| XAA32220CM | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 393000 N88400 lbf | Static Radial Load Rating (C0) N/A 521000 N117000 lbf |
CAD
N/A
|
| X33020M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 251000 N56300 lbf | Static Radial Load Rating (C0) N/A 393000 N88300 lbf |
CAD
N/A
|
| NP795726 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 368000 N82700 lbf | Static Radial Load Rating (C0) N/A 478000 N107500 lbf |
CAD
N/A
|
| X30221M | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 325000 N73200 lbf | Static Radial Load Rating (C0) N/A 407000 N91400 lbf |
CAD
N/A
|
| X32021X | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| X32021XM | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| X32021XSA | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| X32221 | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 50 mm1.9685 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 398000 N89600 lbf | Static Radial Load Rating (C0) N/A 516000 N116000 lbf |
CAD
N/A
|
| X32221M | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 50 mm1.9685 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 472000 N106000 lbf | Static Radial Load Rating (C0) N/A 516000 N116000 lbf |
CAD
N/A
|
| X32321M | Bore (d) N/A 105.000 mm4.1338 in | Inner Ring Width (B) N/A 77.000 mm3.0315 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 769000 N173000 lbf | Static Radial Load Rating (C0) N/A 989000 N222000 lbf |
CAD
N/A
|
| X33021 | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 291000 N65400 lbf | Static Radial Load Rating (C0) N/A 449000 N101000 lbf |
CAD
N/A
|
| XAA32221 | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 50 mm1.9685 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 398000 N89600 lbf | Static Radial Load Rating (C0) N/A 516000 N116000 lbf |
CAD
N/A
|
| X33021G | Bore (d) N/A 105.000 mm4.1339 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 291000 N65400 lbf | Static Radial Load Rating (C0) N/A 449000 N101000 lbf |
CAD
N/A
|
| XGA32021X | Bore (d) N/A 106.000 mm4.1732 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| JHM522649 | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 371000 N83500 lbf | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JHM522649A | Bore (d) N/A 110 mm4.3307 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 371000 N83500 lbf | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|