Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| X30322M | Series N/A 30322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 576000 N130000 lbf | C0 - Static Radial Rating N/A 732000 N165000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X31322 | Series N/A 31322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 N124000 lbf | C0 - Static Radial Rating N/A 663000 N149000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32022X | Series N/A 32022X | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32222M | Series N/A 32222M | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 53.000 mm2.0866 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 493000 N111000 lbf | C0 - Static Radial Rating N/A 668000 N150000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32322M | Series N/A 32322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 760000 N171000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X33022 | Series N/A 33022 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 47 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90700 lbf | C0 - Static Radial Rating N/A 563000 N126000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X33122M | Series N/A 33122 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 56 mm2.2047 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 412000 N92700 lbf | C0 - Static Radial Rating N/A 635000 N143000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32022XM | Series N/A 32022X | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X33022M | Series N/A 33022 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 47 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90700 lbf | C0 - Static Radial Rating N/A 563000 N126000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JL724346 | Series N/A L724300 | d - Cone Bore N/A 115 mm4.5276 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 134000 N30200 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JLM722948 | Series N/A LM722900 | d - Cone Bore N/A 115 mm4.5276 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 N35900 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JL724348 | Series N/A L724300 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 N32600 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JM624649 | Series N/A M624600 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55500 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JP12049 | Series N/A JP12000 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JP12049A | Series N/A JP12000 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30224M | Series N/A 30224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 N89100 lbf | C0 - Static Radial Rating N/A 508000 N114000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X31324XM | Series N/A 31324X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 62 mm2.4409 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 N144000 lbf | C0 - Static Radial Rating N/A 777000 N175000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32024X | Series N/A 32024X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 N65700 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32024XM | Series N/A 32024XM | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32224M | Series N/A 32224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 586000 N132000 lbf | C0 - Static Radial Rating N/A 831000 N187000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32924 | Series N/A 32924 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 N38800 lbf | C0 - Static Radial Rating N/A 317000 N71200 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32924CM | Series N/A 32924C | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 177000 N39800 lbf | C0 - Static Radial Rating N/A 303000 N68100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32924M | Series N/A 32924M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 N40300 lbf | C0 - Static Radial Rating N/A 308000 N69300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |