Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| X30302 | Series N/A 30302 | d - Cone Bore N/A 15 mm0.5906 in | B - Cone Width N/A 13.000 mm0.5118 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26000 N5850 lbf | C0 - Static Radial Rating N/A 22200 N4980 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30203 | Series N/A 30203 | d - Cone Bore N/A 17 mm0.6693 in | B - Cone Width N/A 12.000 mm0.4724 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 N4800 lbf | C0 - Static Radial Rating N/A 19900 N4460 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30303 | Series N/A 30303 | d - Cone Bore N/A 17 mm0.6693 in | B - Cone Width N/A 14.000 mm0.5512 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32700 N7360 lbf | C0 - Static Radial Rating N/A 28400 N6390 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30204M | Series N/A 30204M | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 14.000 mm0.5512 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33200 N7470 lbf | C0 - Static Radial Rating N/A 33000 N7420 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30304 | Series N/A 30304 | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38500 N8660 lbf | C0 - Static Radial Rating N/A 34500 N7760 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32004X | Series N/A 32004X | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 N7390 lbf | C0 - Static Radial Rating N/A 29400 N6600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32204 | Series N/A 32204 | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49500 N11100 lbf | C0 - Static Radial Rating N/A 43000 N9660 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32304M | Series N/A 32304M | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55200 N12400 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| XAA32004X | Series N/A 32004X | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 N7390 lbf | C0 - Static Radial Rating N/A 29400 N6600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JHM33449 | Series N/A HM33400 | d - Cone Bore N/A 24.000 mm0.9449 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 71000 N16000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JL44642A | Series N/A L44600 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 14.732 mm0.5800 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35600 N8010 lbf | C0 - Static Radial Rating N/A 32900 N7400 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30205M | Series N/A 30205M | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36900 N8300 lbf | C0 - Static Radial Rating N/A 38300 N8620 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30305M | Series N/A 30305M | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53800 N12100 lbf | C0 - Static Radial Rating N/A 49600 N11200 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32205 | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32305 | Series N/A 32305 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72400 N16300 lbf | C0 - Static Radial Rating N/A 72400 N16300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X33205 | Series N/A 33205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65400 N14700 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| XAA32005X | Series N/A 32005X | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36500 N8200 lbf | C0 - Static Radial Rating N/A 35400 N7960 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32205M | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JLM67041P | Series N/A LM67000 | d - Cone Bore N/A 25.413 mm1.0005 in | B - Cone Width N/A 16.231 mm0.6390 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46700 N10500 lbf | C0 - Static Radial Rating N/A 44600 N10000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JLM67042 | Series N/A LM67000 | d - Cone Bore N/A 27.000 mm1.0630 in | B - Cone Width N/A 16.764 mm0.6600 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46700 N10500 lbf | C0 - Static Radial Rating N/A 44600 N10000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| XFA30206CM | Series N/A 30206C | d - Cone Bore N/A 27.000 mm1.0630 in | B - Cone Width N/A 16 mm0.6299 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49300 N11100 lbf | C0 - Static Radial Rating N/A 51800 N11600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| JHM88540 | Series N/A HM88500 | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 27.783 mm1.0938 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 N23200 lbf | C0 - Static Radial Rating N/A 111000 N24900 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30206CM | Series N/A 30206C | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 16 mm0.6299 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49300 N11100 lbf | C0 - Static Radial Rating N/A 51800 N11600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |