This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
476 - 485 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 320.000 mm12.5984 in N/A 100 mm3.937 in N/A 1800000 N406000 lbf N/A 3420000 N768000 lbf N/A
N/A 340.000 mm13.3858 in N/A 76 mm2.9921 in N/A 1220000 N274000 lbf N/A 2640000 N594000 lbf N/A
N/A 360.000 mm14.1732 in N/A 76 mm2.9921 in N/A 1250000 N281000 lbf N/A 2780000 N624000 lbf N/A
N/A 558.8 mm22 in N/A 93 mm3.6614 in N/A N/A N/A
N/A 558.8 mm22 in N/A 93 mm3.6614 in N/A N/A N/A
N/A 630.000 mm24.8031 in N/A 100 mm3.937 in N/A 2890000 N649000 lbf N/A 5910000 N1330000 lbf N/A
N/A 928.000 mm36.5354 in N/A 90.000 mm3.5433 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A
N/A 928.000 mm36.5354 in N/A 90.000 mm3.5433 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A
N/A 930.000 mm36.6142 in N/A 90.000 mm3.5433 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A
N/A 930.000 mm36.6142 in N/A 90.000 mm3.5433 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A
476 - 485 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20