Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| X30308 | Series N/A 30308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 N26300 lbf | C0 - Static Radial Rating N/A 102000 N23000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X31308 | Series N/A 31308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 N22700 lbf | C0 - Static Radial Rating N/A 88100 N19800 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32008X | Series N/A 32008X | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32008XM | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32008XMSA | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32208 | Series N/A 32208 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95900 N21600 lbf | C0 - Static Radial Rating N/A 86500 N19400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32208M | Series N/A 32208M | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32308 | Series N/A 32308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X33108 | Series N/A 33108 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X33208 | Series N/A 33208 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 144000 N32400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| XAA32008X | Series N/A 32008X | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| XAA33108 | Series N/A 33108 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| XBA32308-B | Series N/A 32308-B | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 157000 N35300 lbf | C0 - Static Radial Rating N/A 160000 N36100 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| XGA33210 | Series N/A 33210 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32308NM | Series N/A 32308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X30308M | Series N/A 30308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 N26300 lbf | C0 - Static Radial Rating N/A 102000 N23000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X31308M | Series N/A 31308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 N22700 lbf | C0 - Static Radial Rating N/A 88100 N19800 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JW4549 | Series N/A JW4500 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 26.500 mm1.0433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 114000 N25600 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| KJLM102948 | Series N/A LM102900 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 19.800 mm0.7795 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61500 N13800 lbf | C0 - Static Radial Rating N/A 81800 N18400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X30209M | Series N/A 30209M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94800 N21300 lbf | C0 - Static Radial Rating N/A 89000 N20000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X30309M | Series N/A 30309M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 N29000 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X31309M | Series N/A 31309M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 113000 N25400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32009X | Series N/A 32009X | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32009XM | Series N/A 32009XM | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32209 | Series N/A 32209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf |
CAD
N/A |
Add To Cart
Request Quote |