Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| X32209M | Series N/A 32209M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32209N | Series N/A 32209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32309M | Series N/A 32309M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 183000 N41000 lbf | C0 - Static Radial Rating N/A 171000 N38600 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X33109 | Series N/A 33109 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 113000 N25300 lbf | C0 - Static Radial Rating N/A 119000 N26800 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X33209 | Series N/A 33209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 155000 N34800 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| XAA32009X | Series N/A 32009X | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| XAB-32009X | Series N/A 32009X | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| XFA30309M | Series N/A 30309M | d - Cone Bore N/A 47.500 mm1.8701 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 N29000 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JLM104942A | Series N/A LM104900 | d - Cone Bore N/A 48.600 mm1.9134 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JHM807045 | Series N/A HM807000 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 203000 N45700 lbf | C0 - Static Radial Rating N/A 223000 N50200 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JLM104945 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.700 mm1.0906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JLM104946 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 23.993 mm0.9446 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JLM104948 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JLM704649 | Series N/A LM704600 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JM205149 | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JM205149A | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JM205149AS | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| JW5049 | Series N/A JW5000 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 N31800 lbf | C0 - Static Radial Rating N/A 138000 N31000 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| KJLM704649H | Series N/A LM704600 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X30210 | Series N/A 30210 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X30310 | Series N/A 30310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 N31900 lbf | C0 - Static Radial Rating N/A 150000 N33800 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X30310M | Series N/A 30310M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 168000 N37800 lbf | C0 - Static Radial Rating N/A 150000 N33800 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X31310M | Series N/A 31310M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33100 lbf | C0 - Static Radial Rating N/A 132000 N29700 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A |
Add To Cart
Request Quote |
|
| X32010XM | Series N/A 32010XM | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A |
Add To Cart
Request Quote |