Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33011 | Series N/A 33011 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26500 lbf | C0 - Static Radial Rating N/A 141000 N31700 lbf | CAD N/A |
X33012 | Series N/A 33012 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 N23100 lbf | C0 - Static Radial Rating N/A 150000 N33600 lbf | CAD N/A |
X33012M | Series N/A 33012M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 122000 N27400 lbf | C0 - Static Radial Rating N/A 150000 N33600 lbf | CAD N/A |
X33013 | Series N/A 33013 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 N28500 lbf | C0 - Static Radial Rating N/A 162000 N36400 lbf | CAD N/A |
X33013M | Series N/A 33013M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 N28500 lbf | C0 - Static Radial Rating N/A 162000 N36400 lbf | CAD N/A |
X33014M | Series N/A 33014M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 N34500 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf | CAD N/A |
X33015 | Series N/A 33015 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf | CAD N/A |
X33016M | Series N/A 33016 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47100 lbf | C0 - Static Radial Rating N/A 315000 N70900 lbf | CAD N/A |
X33017 | Series N/A 33017 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 343000 N77100 lbf | CAD N/A |
X33018 | Series N/A 33018 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 293000 N65900 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf | CAD N/A |
X33019 | Series N/A 33019 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 246000 N55300 lbf | C0 - Static Radial Rating N/A 378000 N85100 lbf | CAD N/A |
X33020 | Series N/A 33020 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf | CAD N/A |
X33020M | Series N/A 33020 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf | CAD N/A |
X33021 | Series N/A 33021 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65400 lbf | C0 - Static Radial Rating N/A 449000 N101000 lbf | CAD N/A |
X33022 | Series N/A 33022 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 47 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90700 lbf | C0 - Static Radial Rating N/A 563000 N126000 lbf | CAD N/A |
X33022M | Series N/A 33022 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 47 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90700 lbf | C0 - Static Radial Rating N/A 563000 N126000 lbf | CAD N/A |
X33024M | Series N/A 33024M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 N93900 lbf | C0 - Static Radial Rating N/A 603000 N135000 lbf | CAD N/A |
X33024P | Series N/A 33024 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 N93900 lbf | C0 - Static Radial Rating N/A 603000 N135000 lbf | CAD N/A |
X33030M | Series N/A 33030 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 59 mm2.3228 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 949000 N213000 lbf | CAD N/A |
X33108 | Series N/A 33108 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf | CAD N/A |
X33109 | Series N/A 33109 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 113000 N25300 lbf | C0 - Static Radial Rating N/A 119000 N26800 lbf | CAD N/A |
X33110 | Series N/A 33110 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 125000 N28100 lbf | CAD N/A |
X33111 | Series N/A 33111 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 N35500 lbf | C0 - Static Radial Rating N/A 166000 N37200 lbf | CAD N/A |
X33112 | Series N/A 33112 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36400 lbf | C0 - Static Radial Rating N/A 180000 N40500 lbf | CAD N/A |
X33113 | Series N/A 33113 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37500 lbf | C0 - Static Radial Rating N/A 225000 N50600 lbf | CAD N/A |