This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
« 101
Clear
Filter
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| LL788349 | N/A 42.0000 in1066.800 mm | N/A 2.5625 in65.088 mm | N/A 386000 lbf1720000 N | N/A 1270000 lbf5660000 N |
N/A
|
| EE776430 | N/A 43.0000 in1092.200 mm | N/A 3.5000 in88.900 mm | N/A 599000 lbf2670000 N | N/A 1570000 lbf6990000 N |
N/A
|
| EE277455 | N/A 45.5000 in1155.700 mm | N/A 4.7500 in120.650 mm | N/A 908000 lbf4040000 N | N/A 2920000 lbf13000000 N |
N/A
|
| LL889049 | N/A 50.0000 in1270.000 mm | N/A 2.5625 in65.088 mm | N/A 414000 lbf1840000 N | N/A 1500000 lbf6650000 N |
N/A
|
| EE299615 | N/A 61.5000 in1562.100 mm | N/A 4.8750 in123.825 mm | N/A 1020000 lbf4540000 N | N/A 3770000 lbf16800000 N |
N/A
|
| LL789749 | N/A 66.5000 in1689.100 mm | N/A 2.6875 in68.263 mm | N/A 473000 lbf2100000 N | N/A 1990000 lbf8860000 N |
N/A
|
| LL789849 | N/A 70.2500 in1784.350 mm | N/A 4.1875 in106.363 mm | N/A 1090000 lbf4830000 N | N/A 4260000 lbf18900000 N |
N/A
|
« 101