This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 375 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM48548 N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
LM48548A N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
LM48548AS N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
LM48548C N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
LM48548P N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
LM48549 N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
LM48549X N/A 1 3/8 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
M38549 N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A
M38549H N/A 1 3/8 in34.925 mm N/A 0.8125 in20.638 mm N/A 16600 lbf74000 N N/A 16400 lbf72800 N N/A
NA14138 N/A 1 3/8 in34.925 mm N/A 0.9063 in23.020 mm N/A N/A N/A
14139 N/A 1.3770 in34.976 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
19138 N/A 1.3770 in34.976 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
2775 N/A 1.3770 in34.976 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A
28138 N/A 1.3770 in34.976 mm N/A 0.8244 in20.940 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A
NA28138 N/A 1.3770 in34.976 mm N/A 0.9063 in23.020 mm N/A N/A N/A
L68149 N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
L68149A N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
L68149H N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
L68149P N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
LM78349 N/A 1.3775 in34.989 mm N/A 0.6693 in17 mm N/A 9560 lbf42500 N N/A 11800 lbf52400 N N/A
LM78349A N/A 1.3775 in34.989 mm N/A 0.6693 in17 mm N/A 11300 lbf50400 N N/A 11800 lbf52400 N N/A
M38547 N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A
14139X N/A 1.378 in35.001 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
19138X N/A 1.378 in35.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
23691 N/A 1.378 in35.001 mm N/A 1.0620 in26.975 mm N/A 20100 lbf89400 N N/A 22900 lbf102000 N N/A
351 - 375 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »