This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
476 - 500 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

44156 N/A 1 9/16 in39.688 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
44158 N/A 1 9/16 in39.688 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
457 N/A 1 9/16 in39.688 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
620 N/A 1 9/16 in39.688 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
M201047 N/A 1 9/16 in39.688 mm N/A 0.8700 in22.098 mm N/A 16500 lbf73400 N N/A 20000 lbf89100 N N/A
NA44156 N/A 1 9/16 in39.688 mm N/A 1.09375 in27.781 mm N/A N/A N/A
11157 N/A 1.5740 in39.980 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A
28155 N/A 1.5740 in39.980 mm N/A 0.7736 in19.649 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A
28156 N/A 1.5740 in39.980 mm N/A 0.7736 in19.649 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A
28159 N/A 1.5740 in39.980 mm N/A 0.8244 in20.940 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A
HM204043 N/A 1.5743 in39.987 mm N/A 1.2598 in31.999 mm N/A 38300 lbf170000 N N/A 38600 lbf172000 N N/A
28158 N/A 1.5748 in40 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A
344 N/A 1.5748 in40 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
344A N/A 1.5748 in40 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
350 N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
350A N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
357 N/A 1.5748 in40 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
3582 N/A 1.5748 in40 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3879 N/A 1.5748 in40 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
420 N/A 1.5748 in40 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A
44157 N/A 1.5748 in40 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
44157X N/A 1.5748 in40 mm N/A 0.9080 in23.063 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
442-S N/A 1.5748 in40 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
543 N/A 1.5748 in40 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
543X N/A 1.5748 in40 mm N/A 1.4550 in36.957 mm N/A 35800 lbf159000 N N/A 46200 lbf206000 N N/A
476 - 500 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »