This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
801 - 825 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM907643 N/A 2 in50.8 mm N/A 1.1250 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A
L305649 N/A 2 in50.8 mm N/A 0.7188 in18.258 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A
LL205449 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A
LL205449A N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A
LL205449AA N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A
LM104949 N/A 2 in50.8 mm N/A 0.8750 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A
LM104949E N/A 2 in50.8 mm N/A 1.0190 in25.883 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A
LM104949P N/A 2 in50.8 mm N/A 0.8750 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A
NA456SW N/A 2 in50.8 mm N/A 1.4688 in37.308 mm N/A 30500 lbf136000 N N/A N/A
NA3780 N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A
NA455 N/A 2 in50.8 mm N/A 1.2813 in32.545 mm N/A N/A N/A
NA55200 N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A
NA3780SW N/A 2 in50.8 mm N/A 1.28125 in32.544 mm N/A N/A N/A
NA455SW N/A 2 in50.8 mm N/A 1.2813 in32.545 mm N/A N/A N/A
368-S N/A 2.0312 in51.592 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
18204X N/A 2.0472 in51.999 mm N/A 0.7190 in18.263 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A
28584 N/A 2.0625 in52.388 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A
33890 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
33891 N/A 2.0625 in52.388 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
3767 N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
3767A N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
3767AA N/A 2.0625 in52.388 mm N/A 1.1930 in30.302 mm N/A 25400 lbf113000 N N/A 34300 lbf153000 N N/A
377 N/A 2.0625 in52.388 mm N/A 0.8750 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
377A N/A 2.0625 in52.388 mm N/A 0.8750 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
380 N/A 2.0625 in52.388 mm N/A 0.8281 in21.034 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
801 - 825 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »