This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
951 - 975 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

H913840 N/A 2.3617 in59.987 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A
HM813839 N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
HM813839P N/A 2.3617 in59.987 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
HM911244 N/A 2.3617 in59.987 mm N/A 1.2175 in30.925 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A
29580 N/A 2.3622 in60 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A
29582 N/A 2.3622 in60 mm N/A 1.0000 in25.400 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A
39582A N/A 2.3622 in60 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
397 N/A 2.3622 in60 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
3977 N/A 2.3622 in60 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
476 N/A 2.3622 in60 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A
6361 N/A 2.3622 in60 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A
66585 N/A 2.3622 in60 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A
66588 N/A 2.3622 in60 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A
NA397 N/A 2.3622 in60 mm N/A 1.03125 in26.194 mm N/A N/A N/A
NA476 N/A 2.3622 in60 mm N/A 1.2813 in32.545 mm N/A N/A N/A
28985 N/A 2.3750 in60.325 mm N/A 1.0000 in25.400 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A
3960 N/A 2.3750 in60.325 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
3980 N/A 2.3750 in60.325 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
557A N/A 2.3750 in60.325 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
558 N/A 2.3750 in60.325 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A
5582 N/A 2.3750 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A
5583 N/A 2.3750 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A
5583V N/A 2.3750 in60.325 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A
558A N/A 2.3750 in60.325 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
637 N/A 2.3750 in60.325 mm N/A 1.6250 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A
951 - 975 of 2507 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »