This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1851 - 1875 of 2507 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

94650 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
EE108065 N/A 6.5 in165.1 mm N/A 4.1250 in104.775 mm N/A 325000 lbf1450000 N N/A 439000 lbf1950000 N N/A
EE219065 N/A 6.5 in165.1 mm N/A 3.2500 in82.550 mm N/A 208000 lbf927000 N N/A 341000 lbf1520000 N N/A
EE420651 N/A 6.5 in165.1 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A
EE560650 N/A 6.5 in165.1 mm N/A 3.0000 in76.200 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A
EE590649 N/A 6.5 in165.1 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A
EE590650 N/A 6.5 in165.1 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A
EE780655 N/A 6.5 in165.1 mm N/A 2.3750 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A
H238140 N/A 6.5 in165.1 mm N/A 3.2500 in82.550 mm N/A 238000 lbf1060000 N N/A 378000 lbf1680000 N N/A
HH437549 N/A 6.5 in165.1 mm N/A 3.7500 in95.250 mm N/A 372000 lbf1660000 N N/A 434000 lbf1930000 N N/A
HH437549XX N/A 6.5 in165.1 mm N/A 3.7500 in95.250 mm N/A 372000 lbf1660000 N N/A 434000 lbf1930000 N N/A
HM234648 N/A 6.5 in165.1 mm N/A 2.8125 in71.438 mm N/A 147000 lbf656000 N N/A 233000 lbf1040000 N N/A
HM237534 N/A 6.5 in165.1 mm N/A 2.6875 in68.263 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A
HM237535 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
HM237536 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
L433749 N/A 6.5 in165.1 mm N/A 1.0313 in26.195 mm N/A 40200 lbf179000 N N/A 75300 lbf335000 N N/A
M235145 N/A 6.5 in165.1 mm N/A 1.8125 in46.038 mm N/A 115000 lbf513000 N N/A 166000 lbf740000 N N/A
NA94650 N/A 6.5 in165.1 mm N/A 2.8125 in71.4375 mm N/A N/A N/A
NA46790SW N/A 6.5 in165.1 mm N/A 1.875 in47.625 mm N/A N/A N/A
46791A N/A 6.5354 in165.999 mm N/A 1.5625 in39.688 mm N/A 64400 lbf286000 N N/A 143000 lbf635000 N N/A
46792 N/A 6.5625 in166.688 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
M235146AX N/A 6.6120 in167.945 mm N/A 2.125 in53.975 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
67782 N/A 6.6250 in168.275 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
67782W N/A 6.6250 in168.275 mm N/A 1.875 in47.625 mm N/A 86000 lbf383000 N N/A 175000 lbf779000 N N/A
H936349 N/A 6.6250 in168.275 mm N/A 3.1250 in79.375 mm N/A 276000 lbf1230000 N N/A 316000 lbf1400000 N N/A
1851 - 1875 of 2507 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »