This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1951 - 1975 of 2507 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

67883 N/A 7.2500 in184.150 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A
KLL537649 N/A 7.2500 in184.150 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A
KLM236749 N/A 7.2500 in184.150 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A
LL537649 N/A 7.2500 in184.150 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A
LM236749 N/A 7.2500 in184.150 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A
LM637349NW N/A 7.2500 in184.150 mm N/A 1.875 in47.625 mm N/A N/A N/A
67884 N/A 7.3750 in187.325 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A
87737 N/A 7.3750 in187.325 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A
H239649 N/A 7.3750 in187.325 mm N/A 3.3750 in85.725 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A
M238849 N/A 7.3750 in187.325 mm N/A 2.1875 in55.563 mm N/A 123000 lbf548000 N N/A 225000 lbf999000 N N/A
M239447 N/A 7.4700 in189.738 mm N/A 2.2500 in57.150 mm N/A 119000 lbf531000 N N/A 191000 lbf851000 N N/A
67886 N/A 7.4834 in190.078 mm N/A 1.8110 in45.999 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A
M239449 N/A 7.4990 in190.475 mm N/A 2.2500 in57.150 mm N/A 113000 lbf501000 N N/A 191000 lbf851000 N N/A
470975 N/A 7.5 in190.5 mm N/A 3.3125 in84.138 mm N/A 212000 lbf944000 N N/A 319000 lbf1420000 N N/A
67885 N/A 7.5 in190.5 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A
67890H N/A 7.5 in190.5 mm N/A 1.9685 in50 mm N/A 86800 lbf386000 N N/A 168000 lbf749000 N N/A
82788 N/A 7.5 in190.5 mm N/A 2.1875 in55.563 mm N/A 130000 lbf577000 N N/A 239000 lbf1060000 N N/A
87750 N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A
87750C N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 91200 lbf406000 N N/A 156000 lbf692000 N N/A
93750 N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
DX835560 N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A
DX920827 N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 416000 lbf1850000 N N/A 382000 lbf1700000 N N/A
EE210753 N/A 7.5 in190.5 mm N/A 2.4375 in61.913 mm N/A 152000 lbf678000 N N/A 235000 lbf1050000 N N/A
EE350750 N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 370000 lbf1640000 N N/A 382000 lbf1700000 N N/A
EE420751 N/A 7.5 in190.5 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A
1951 - 1975 of 2507 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »