This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2101 - 2125 of 2507 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M249734H N/A 9.1250 in231.775 mm N/A 2.8125 in71.438 mm N/A 258000 lbf1150000 N N/A 416000 lbf1850000 N N/A
LM545848 N/A 9.2460 in234.848 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A
LM545848AH N/A 9.2460 in234.848 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A
8574 N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 121000 lbf537000 N N/A 227000 lbf1010000 N N/A
8575 N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A
8575X N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A
88925 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A
96925 N/A 9.25 in234.95 mm N/A 2.6250 in66.675 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A
DX903631 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 464000 lbf2060000 N N/A 699000 lbf3110000 N N/A
H247548 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 422000 lbf1880000 N N/A 757000 lbf3370000 N N/A
H247549 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 377000 lbf1670000 N N/A 699000 lbf3110000 N N/A
H247549WS N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 399000 lbf1770000 N N/A 699000 lbf3110000 N N/A
LM446349 N/A 9.25 in234.95 mm N/A 1.8125 in46.038 mm N/A 99200 lbf441000 N N/A 208000 lbf926000 N N/A
LM446349NW N/A 9.25 in234.95 mm N/A 2 in50.8 mm N/A 99200 lbf441000 N N/A 208000 lbf926000 N N/A
LM545849 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 117000 lbf519000 N N/A 233000 lbf1040000 N N/A
LM545849A N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 117000 lbf519000 N N/A 233000 lbf1040000 N N/A
LM545849E N/A 9.25 in234.95 mm N/A 2.125 in53.975 mm N/A 126000 lbf560000 N N/A 213000 lbf949000 N N/A
LM545849V N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 146000 lbf651000 N N/A 233000 lbf1040000 N N/A
M252330 N/A 9.25 in234.95 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
M252330X N/A 9.25 in234.95 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
NA8575SW N/A 9.25 in234.95 mm N/A 2.3125 in58.738 mm N/A 119000 lbf527000 N N/A N/A
LM545847 N/A 9.2550 in235.077 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A
M246947 N/A 9.2650 in235.331 mm N/A 2.7500 in69.850 mm N/A 208000 lbf924000 N N/A 319000 lbf1420000 N N/A
M246947AA N/A 9.2650 in235.331 mm N/A 2.5625 in65.088 mm N/A 208000 lbf924000 N N/A 319000 lbf1420000 N N/A
88931 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A
2101 - 2125 of 2507 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »