Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LM545849E | Series N/A LM545800 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 126000 lbf560000 N | C0 - Static Radial Rating N/A 213000 lbf949000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM545849V | Series N/A LM545800 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 146000 lbf651000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M252330 | Series N/A M252300 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 283000 lbf1260000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M252330X | Series N/A M252300 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 283000 lbf1260000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NA8575SW | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Cone Width N/A 2.3125 in58.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf527000 N | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM545847 | Series N/A LM545800 | d - Cone Bore N/A 9.2550 in235.077 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 lbf613000 N | C0 - Static Radial Rating N/A 213000 lbf949000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M246947 | Series N/A | d - Cone Bore N/A 9.2650 in235.331 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M246947AA | Series N/A | d - Cone Bore N/A 9.2650 in235.331 mm | B - Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 88931 | Series N/A 88000 | d - Cone Bore N/A 9.3125 in236.538 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 124000 lbf552000 N | C0 - Static Radial Rating N/A 185000 lbf821000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 88931H | Series N/A 88000 | d - Cone Bore N/A 9.3125 in236.538 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 124000 lbf552000 N | C0 - Static Radial Rating N/A 185000 lbf821000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M246948 | Series N/A | d - Cone Bore N/A 9.3437 in237.330 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 190000 lbf845000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M246949 | Series N/A | d - Cone Bore N/A 9.3437 in237.330 mm | B - Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 177000 lbf789000 N | C0 - Static Radial Rating N/A 352000 lbf1570000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M249736 | Series N/A M249700 | d - Cone Bore N/A 9.3437 in237.330 mm | B - Cone Width N/A 2.8125 in71.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE125094 | Series N/A 125000 | d - Cone Bore N/A 9.4930 in241.122 mm | B - Cone Width N/A 2.6875 in68.263 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 190000 lbf844000 N | C0 - Static Radial Rating N/A 345000 lbf1530000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 8578 | Series N/A 8500 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf527000 N | C0 - Static Radial Rating N/A 240000 lbf1070000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE125095 | Series N/A 125000 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 2.6875 in68.263 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 190000 lbf844000 N | C0 - Static Radial Rating N/A 345000 lbf1530000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE127095 | Series N/A 127000 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 282000 lbf1250000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE170950 | Series N/A 170000 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 144000 lbf643000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE275095 | Series N/A 275000 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 228000 lbf1010000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE295950 | Series N/A 295000 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 544000 lbf2420000 N | C0 - Static Radial Rating N/A 744000 lbf3310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE390095 | Series N/A | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 322000 lbf1430000 N | C0 - Static Radial Rating N/A 473000 lbf2100000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE923095 | Series N/A 923000 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 3.9375 in100.013 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 lbf1820000 N | C0 - Static Radial Rating N/A 544000 lbf2420000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| H249148 | Series N/A H249100 | d - Cone Bore N/A 9 1/2 in241.300 mm | B - Cone Width N/A 3.9375 in100.013 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 601000 lbf2670000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL648434 | Series N/A LL648400 | d - Cone Bore N/A 9.5938 in243.683 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60700 lbf270000 N | C0 - Static Radial Rating N/A 126000 lbf561000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE126097 | Series N/A 126000 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 lbf907000 N | C0 - Static Radial Rating N/A 381000 lbf1690000 N |
CAD
N/A
|
Add To Cart
Request Quote |