This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2126 - 2150 of 2507 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

88931H N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A
M246948 N/A 9.3437 in237.330 mm N/A 2.7500 in69.850 mm N/A 190000 lbf845000 N N/A 319000 lbf1420000 N N/A
M246949 N/A 9.3437 in237.330 mm N/A 2.5625 in65.088 mm N/A 177000 lbf789000 N N/A 352000 lbf1570000 N N/A
M249736 N/A 9.3437 in237.330 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
EE125094 N/A 9.4930 in241.122 mm N/A 2.6875 in68.263 mm N/A 190000 lbf844000 N N/A 345000 lbf1530000 N N/A
8578 N/A 9 1/2 in241.300 mm N/A 2.0625 in52.388 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A
EE125095 N/A 9 1/2 in241.300 mm N/A 2.6875 in68.263 mm N/A 190000 lbf844000 N N/A 345000 lbf1530000 N N/A
EE127095 N/A 9 1/2 in241.300 mm N/A 2.2500 in57.150 mm N/A 148000 lbf660000 N N/A 282000 lbf1250000 N N/A
EE170950 N/A 9 1/2 in241.300 mm N/A 2 in50.8 mm N/A 144000 lbf643000 N N/A 231000 lbf1030000 N N/A
EE275095 N/A 9 1/2 in241.300 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A
EE295950 N/A 9 1/2 in241.300 mm N/A 4.7500 in120.650 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A
EE390095 N/A 9 1/2 in241.300 mm N/A 3.7500 in95.250 mm N/A 322000 lbf1430000 N N/A 473000 lbf2100000 N N/A
EE923095 N/A 9 1/2 in241.300 mm N/A 3.9375 in100.013 mm N/A 409000 lbf1820000 N N/A 544000 lbf2420000 N N/A
H249148 N/A 9 1/2 in241.300 mm N/A 3.9375 in100.013 mm N/A 420000 lbf1870000 N N/A 601000 lbf2670000 N N/A
LL648434 N/A 9.5938 in243.683 mm N/A 1.2500 in31.750 mm N/A 60700 lbf270000 N N/A 126000 lbf561000 N N/A
EE126097 N/A 9.6250 in244.475 mm N/A 3.0000 in76.200 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A
28880 N/A 9.7500 in247.650 mm N/A 0.8750 in22.225 mm N/A 35400 lbf157000 N N/A 83900 lbf373000 N N/A
DX281287 N/A 9.7500 in247.650 mm N/A 4.8750 in123.825 mm N/A 608000 lbf2710000 N N/A 816000 lbf3630000 N N/A
EE170975 N/A 9.7500 in247.650 mm N/A 2 in50.8 mm N/A 144000 lbf643000 N N/A 231000 lbf1030000 N N/A
HH249949 N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 468000 lbf2080000 N N/A 846000 lbf3770000 N N/A
HH249949H N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 554000 lbf2470000 N N/A 846000 lbf3770000 N N/A
HH249949V N/A 9.7500 in247.650 mm N/A 4.6250 in117.475 mm N/A 468000 lbf2080000 N N/A 846000 lbf3770000 N N/A
K28880 N/A 9.7500 in247.650 mm N/A 0.8750 in22.225 mm N/A 35400 lbf157000 N N/A 83900 lbf373000 N N/A
M252337 N/A 9.7500 in247.650 mm N/A 2.9375 in74.613 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A
M252337WS N/A 9.7500 in247.650 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
2126 - 2150 of 2507 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »