Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| EE833160X | Series N/A 833000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 519000 lbf2310000 N | C0 - Static Radial Rating N/A 1070000 lbf4770000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE911600 | Series N/A 910000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 414000 lbf1840000 N | C0 - Static Radial Rating N/A 645000 lbf2870000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| H969249 | Series N/A H969200 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 941000 lbf4180000 N | C0 - Static Radial Rating N/A 1540000 lbf6840000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L467549 | Series N/A L467500 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.4375 in61.913 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 lbf859000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM567949 | Series N/A LM567900 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 322000 lbf1430000 N | C0 - Static Radial Rating N/A 704000 lbf3130000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M667944 | Series N/A M667900 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 886000 lbf3940000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| NA285160 | Series N/A | d - Cone Bore N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.09375 in78.581 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE285162 | Series N/A 285000 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Cone Width N/A 2.6719 in67.866 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 lbf1110000 N | C0 - Static Radial Rating N/A 471000 lbf2100000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M268744WS | Series N/A M268700 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 702000 lbf3120000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M270730 | Series N/A M270700 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 736000 lbf3280000 N | C0 - Static Radial Rating N/A 1450000 lbf6430000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M667947 | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 886000 lbf3940000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M667948 | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 768000 lbf3420000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE911618 | Series N/A 910000 | d - Cone Bore N/A 16.1875 in411.163 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 414000 lbf1840000 N | C0 - Static Radial Rating N/A 645000 lbf2870000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M268749 | Series N/A M268700 | d - Cone Bore N/A 16.3750 in415.925 mm | B - Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 lbf2860000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M268749WS | Series N/A M268700 | d - Cone Bore N/A 16.3750 in415.925 mm | B - Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 702000 lbf3120000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M268742 | Series N/A M268700 | d - Cone Bore N/A 16.5350 in419.989 mm | B - Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 lbf2860000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE328167 | Series N/A 328000 | d - Cone Bore N/A 16.7500 in425.450 mm | B - Cone Width N/A 5.6220 in142.799 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 704000 lbf3130000 N | C0 - Static Radial Rating N/A 1360000 lbf6030000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L269140 | Series N/A | d - Cone Bore N/A 16.8125 in427.038 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 lbf792000 N | C0 - Static Radial Rating N/A 396000 lbf1760000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE241693 | Series N/A 240000 | d - Cone Bore N/A 16.9375 in430.213 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1130000 N | C0 - Static Radial Rating N/A 491000 lbf2190000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 80170 | Series N/A | d - Cone Bore N/A 17.0000 in431.800 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf626000 N | C0 - Static Radial Rating N/A 348000 lbf1550000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 80385 | Series N/A 80300 | d - Cone Bore N/A 17.0000 in431.800 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 lbf624000 N | C0 - Static Radial Rating N/A 342000 lbf1520000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE241701 | Series N/A 240000 | d - Cone Bore N/A 17.0000 in431.800 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1130000 N | C0 - Static Radial Rating N/A 491000 lbf2190000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE571703 | Series N/A 570000 | d - Cone Bore N/A 17.0000 in431.800 mm | B - Cone Width N/A 3.4580 in87.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 458000 lbf2040000 N | C0 - Static Radial Rating N/A 758000 lbf3370000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L269143 | Series N/A | d - Cone Bore N/A 17.0000 in431.800 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 lbf792000 N | C0 - Static Radial Rating N/A 396000 lbf1760000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM769349X | Series N/A LM769300 | d - Cone Bore N/A 17.0000 in431.800 mm | B - Cone Width N/A 3.5313 in89.695 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 429000 lbf1910000 N | C0 - Static Radial Rating N/A 929000 lbf4130000 N |
CAD
N/A |
Add To Cart
Request Quote |