Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LM869448 | Series N/A LM869400 | d - Cone Bore N/A 17.0000 in431.800 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 276000 lbf1230000 N | C0 - Static Radial Rating N/A 632000 lbf2810000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE650170 | Series N/A 650000 | d - Cone Bore N/A 17.0040 in431.902 mm | B - Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1040000 lbf4640000 N | C0 - Static Radial Rating N/A 2080000 lbf9230000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE737173 | Series N/A 737000 | d - Cone Bore N/A 17.3750 in441.325 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 lbf1760000 N | C0 - Static Radial Rating N/A 816000 lbf3630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M270744 | Series N/A M270700 | d - Cone Bore N/A 17.5 in444.5 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 736000 lbf3280000 N | C0 - Static Radial Rating N/A 1450000 lbf6430000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 80176 | Series N/A | d - Cone Bore N/A 17.6250 in447.675 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf626000 N | C0 - Static Radial Rating N/A 348000 lbf1550000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL469949 | Series N/A | d - Cone Bore N/A 17.6250 in447.675 mm | B - Cone Width N/A 1.6385 in41.618 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 139000 lbf618000 N | C0 - Static Radial Rating N/A 340000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M270749 | Series N/A M270700 | d - Cone Bore N/A 17.6250 in447.675 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 736000 lbf3280000 N | C0 - Static Radial Rating N/A 1450000 lbf6430000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M270749A | Series N/A M270700 | d - Cone Bore N/A 17.6250 in447.675 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 693000 lbf3080000 N | C0 - Static Radial Rating N/A 1330000 lbf5900000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM770945 | Series N/A LM770900 | d - Cone Bore N/A 17.7500 in450.850 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 335000 lbf1490000 N | C0 - Static Radial Rating N/A 773000 lbf3440000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE425179A | Series N/A 425000 | d - Cone Bore N/A 17.9840 in456.794 mm | B - Cone Width N/A 5.6250 in142.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 798000 lbf3550000 N | C0 - Static Radial Rating N/A 1400000 lbf6210000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L570648 | Series N/A | d - Cone Bore N/A 17.9950 in457.073 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 277000 lbf1230000 N | C0 - Static Radial Rating N/A 713000 lbf3170000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 80180 | Series N/A | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf626000 N | C0 - Static Radial Rating N/A 348000 lbf1550000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE244180 | Series N/A 244000 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 318000 lbf1410000 N | C0 - Static Radial Rating N/A 649000 lbf2890000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE671801 | Series N/A 670000 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 635000 lbf2830000 N | C0 - Static Radial Rating N/A 1100000 lbf4870000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE737181 | Series N/A 737000 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 lbf1760000 N | C0 - Static Radial Rating N/A 816000 lbf3630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE737181X | Series N/A 737000 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 3.5930 in91.262 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 lbf1760000 N | C0 - Static Radial Rating N/A 816000 lbf3630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| L570649 | Series N/A | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 277000 lbf1230000 N | C0 - Static Radial Rating N/A 713000 lbf3170000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM272235 | Series N/A LM272200 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 436000 lbf1940000 N | C0 - Static Radial Rating N/A 921000 lbf4100000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM770949 | Series N/A LM770900 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 335000 lbf1490000 N | C0 - Static Radial Rating N/A 773000 lbf3440000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LL771948 | Series N/A LL771900 | d - Cone Bore N/A 18.7500 in476.250 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 106000 lbf469000 N | C0 - Static Radial Rating N/A 315000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| M272749 | Series N/A M272700 | d - Cone Bore N/A 18.8750 in479.425 mm | B - Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 839000 lbf3730000 N | C0 - Static Radial Rating N/A 1660000 lbf7400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 80480 | Series N/A | d - Cone Bore N/A 19.0000 in482.600 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf656000 N | C0 - Static Radial Rating N/A 384000 lbf1710000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE243190 | Series N/A 243000 | d - Cone Bore N/A 19.0000 in482.600 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 330000 lbf1470000 N | C0 - Static Radial Rating N/A 822000 lbf3660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM272249 | Series N/A LM272200 | d - Cone Bore N/A 19.0000 in482.600 mm | B - Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 921000 lbf4100000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EE640191 | Series N/A 640000 | d - Cone Bore N/A 19.2390 in488.671 mm | B - Cone Width N/A 3.7188 in94.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 533000 lbf2370000 N | C0 - Static Radial Rating N/A 1030000 lbf4590000 N |
CAD
N/A
|
Add To Cart
Request Quote |