Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| EE843220 | Series N/A 843000 | d - Cone Bore N/A 22 in558.8 mm | B - Cone Width N/A 3.4688 in88.108 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 465000 lbf2070000 N | C0 - Static Radial Rating N/A 1030000 lbf4580000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM377449 | Series N/A LM377400 | d - Cone Bore N/A 22 in558.8 mm | B - Cone Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 578000 lbf2570000 N | C0 - Static Radial Rating N/A 1430000 lbf6370000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LL777148 | Series N/A | d - Cone Bore N/A 22.5000 in571.500 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf680000 N | C0 - Static Radial Rating N/A 431000 lbf1920000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M278749 | Series N/A M278700 | d - Cone Bore N/A 22.5000 in571.500 mm | B - Cone Width N/A 6.1250 in155.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1020000 lbf4530000 N | C0 - Static Radial Rating N/A 2370000 lbf10600000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE662303 | Series N/A 660000 | d - Cone Bore N/A 23.0000 in584.200 mm | B - Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1120000 lbf4980000 N | C0 - Static Radial Rating N/A 1710000 lbf7590000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L778149 | Series N/A | d - Cone Bore N/A 23.0000 in584.200 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 271000 lbf1210000 N | C0 - Static Radial Rating N/A 659000 lbf2930000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LL778149 | Series N/A | d - Cone Bore N/A 23.0000 in584.200 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf798000 N | C0 - Static Radial Rating N/A 513000 lbf2280000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 680235 | Series N/A 680000 | d - Cone Bore N/A 23.5000 in596.900 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77300 lbf344000 N | C0 - Static Radial Rating N/A 217000 lbf963000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE649237 | Series N/A 649000 | d - Cone Bore N/A 23.7380 in602.945 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | C0 - Static Radial Rating N/A 1260000 lbf5620000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE649239 | Series N/A 649000 | d - Cone Bore N/A 23.9260 in607.720 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | C0 - Static Radial Rating N/A 1260000 lbf5620000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE649238 | Series N/A 649000 | d - Cone Bore N/A 23.9900 in609.346 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | C0 - Static Radial Rating N/A 1260000 lbf5620000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L879946 | Series N/A | d - Cone Bore N/A 23.9920 in609.397 mm | B - Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 445000 lbf1980000 N | C0 - Static Radial Rating N/A 1230000 lbf5470000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE649240 | Series N/A 649000 | d - Cone Bore N/A 24.0000 in609.600 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N | C0 - Static Radial Rating N/A 1260000 lbf5620000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE649240H | Series N/A 649000 | d - Cone Bore N/A 24.0000 in609.600 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 570000 lbf2540000 N | C0 - Static Radial Rating N/A 1210000 lbf5390000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE743240 | Series N/A 743000 | d - Cone Bore N/A 24.0000 in609.600 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 467000 lbf2080000 N | C0 - Static Radial Rating N/A 912000 lbf4060000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L580049 | Series N/A | d - Cone Bore N/A 24.0000 in609.600 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 453000 lbf2020000 N | C0 - Static Radial Rating N/A 1040000 lbf4620000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L879947 | Series N/A | d - Cone Bore N/A 24.0000 in609.600 mm | B - Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 445000 lbf1980000 N | C0 - Static Radial Rating N/A 1230000 lbf5470000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LL580049 | Series N/A | d - Cone Bore N/A 24.2500 in615.950 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf605000 N | C0 - Static Radial Rating N/A 414000 lbf1840000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| 80780 | Series N/A | d - Cone Bore N/A 25.0000 in635.000 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 lbf654000 N | C0 - Static Radial Rating N/A 412000 lbf1830000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| M281635 | Series N/A M281600 | d - Cone Bore N/A 25.0000 in635.000 mm | B - Cone Width N/A 7.0000 in177.800 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1320000 lbf5860000 N | C0 - Static Radial Rating N/A 3120000 lbf13900000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| LM281049 | Series N/A LM281000 | d - Cone Bore N/A 25.4375 in646.113 mm | B - Cone Width N/A 5.5625 in141.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1060000 lbf4700000 N | C0 - Static Radial Rating N/A 2330000 lbf10400000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| L281146 | Series N/A L281100 | d - Cone Bore N/A 25.9935 in660.235 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 570000 lbf2530000 N | C0 - Static Radial Rating N/A 1340000 lbf5940000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE538260 | Series N/A | d - Cone Bore N/A 26.0000 in660.400 mm | B - Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 800000 lbf3560000 N | C0 - Static Radial Rating N/A 1750000 lbf7800000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE538261 | Series N/A | d - Cone Bore N/A 26.0000 in660.400 mm | B - Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 800000 lbf3560000 N | C0 - Static Radial Rating N/A 1750000 lbf7800000 N |
CAD
N/A |
Add To Cart
Request Quote |
|
| EE749260 | Series N/A 749000 | d - Cone Bore N/A 26.0000 in660.400 mm | B - Cone Width N/A 3.3649 in85.468 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 504000 lbf2240000 N | C0 - Static Radial Rating N/A 1040000 lbf4620000 N |
CAD
N/A |
Add To Cart
Request Quote |