Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
157 | Series N/A | d - Cone Bore N/A 0.7874 in20 mm | B - Cone Width N/A 0.6380 in16.205 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8430 lbf37500 N | C0 - Static Radial Rating N/A 8690 lbf38700 N | CAD N/A |
16131 | Series N/A 16000 | d - Cone Bore N/A 1.3125 in33.338 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16137 | Series N/A 16000 | d - Cone Bore N/A 1.3750 in34.925 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16143 | Series N/A 16000 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16150 | Series N/A 16000 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16579 | Series N/A | d - Cone Bore N/A 1.2500 in31.750 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15000 lbf66700 N | C0 - Static Radial Rating N/A 17500 lbf77900 N | CAD N/A |
16582 | Series N/A | d - Cone Bore N/A 1.3125 in33.338 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15000 lbf66700 N | C0 - Static Radial Rating N/A 17500 lbf77900 N | CAD N/A |
1674 | Series N/A | d - Cone Bore N/A 1.2450 in31.623 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11800 lbf52500 N | C0 - Static Radial Rating N/A 13000 lbf57900 N | CAD N/A |
1680 | Series N/A | d - Cone Bore N/A 1.3125 in33.338 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11800 lbf52500 N | C0 - Static Radial Rating N/A 13000 lbf57900 N | CAD N/A |
16986 | Series N/A | d - Cone Bore N/A 1.6924 in42.987 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13400 lbf59500 N | C0 - Static Radial Rating N/A 16500 lbf73500 N | CAD N/A |
17098 | Series N/A 17000 | d - Cone Bore N/A 0.9835 in24.981 mm | B - Cone Width N/A 0.6522 in16.566 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
17098X | Series N/A 17000 | d - Cone Bore N/A 0.9843 in25.001 mm | B - Cone Width N/A 0.6522 in16.566 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
17118 | Series N/A 17000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.6522 in16.566 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
17118-S | Series N/A 17000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.6522 in16.566 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
17119 | Series N/A 17000 | d - Cone Bore N/A 1.1875 in30.163 mm | B - Cone Width N/A 0.6522 in16.566 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
1751 | Series N/A 1700 | d - Cone Bore N/A 0.9375 in23.813 mm | B - Cone Width N/A 0.9560 in24.282 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1755 | Series N/A 1700 | d - Cone Bore N/A 0.8750 in22.225 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
17580 | Series N/A 17500 | d - Cone Bore N/A 0.6250 in15.875 mm | B - Cone Width N/A 0.6563 in16.670 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7070 lbf31400 N | C0 - Static Radial Rating N/A 6560 lbf29200 N | CAD N/A |
1774 | Series N/A 1700 | d - Cone Bore N/A 0.7482 in19.004 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1775 | Series N/A 1700 | d - Cone Bore N/A 0.7500 in19.05 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1778 | Series N/A 1700 | d - Cone Bore N/A 0.8121 in20.627 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1779 | Series N/A 1700 | d - Cone Bore N/A 0.9375 in23.813 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1780 | Series N/A 1700 | d - Cone Bore N/A 1.0000 in25.400 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
17886 | Series N/A | d - Cone Bore N/A 1.6924 in42.987 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15500 lbf68900 N | C0 - Static Radial Rating N/A 18700 lbf83300 N | CAD N/A |
17887 | Series N/A | d - Cone Bore N/A 1.7807 in45.230 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15500 lbf68900 N | C0 - Static Radial Rating N/A 18700 lbf83300 N | CAD N/A |