This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1501 - 1525 of 1864 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM11710 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A
LM117910 N/A 5.1250 in130.175 mm N/A 1 in25.4 mm N/A
LM11910 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A
LM11919 N/A 2.0787 in52.799 mm N/A 0.5750 in14.605 mm N/A
LM119311 N/A 5.3750 in136.525 mm N/A 0.9688 in24.608 mm N/A
LM120710 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A
LM121310 N/A 5.7864 in146.975 mm N/A 0.9449 in24 mm N/A
LM121911 N/A 6.000 in152.4 mm N/A 1.1250 in28.575 mm N/A
LM122911 N/A 6.2500 in158.750 mm N/A 1.1875 in30.163 mm N/A
LM124410 N/A 6.5625 in166.688 mm N/A 1.25 in31.75 mm N/A
LM124411V N/A 6.5875 in167.323 mm N/A 1.625 in41.275 mm N/A
LM125711 N/A 6.8750 in174.625 mm N/A 1.25 in31.75 mm N/A
LM125711V N/A 6.8750 in174.625 mm N/A 1.25 in31.75 mm N/A
LM12710 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A
LM12710P N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A
LM12711 N/A 1.8100 in45.974 mm N/A 0.4750 in12.065 mm N/A
LM169313W N/A 22.5000 in571.500 mm N/A 2.6250 in66.675 mm N/A
LM169313X N/A 22.5000 in571.500 mm N/A 2.9165 in74.079 mm N/A
LM170414W N/A 23.4232 in594.949 mm N/A 2.9318 in74.468 mm N/A
LM170414X N/A 23.4232 in594.949 mm N/A 3.1063 in78.900 mm N/A
LM184015 N/A 40.5000 in1028.700 mm N/A 4.5625 in115.888 mm N/A
LM189217 N/A 68.1000 in1729.740 mm N/A 9.6250 in244.475 mm N/A
LM218911 N/A 5.1250 in130.175 mm N/A 1.0625 in26.988 mm N/A
LM229110 N/A 7.6762 in194.975 mm N/A 1.0827 in27.501 mm N/A
LM236710 N/A 9.25 in234.95 mm N/A 1.1024 in28.001 mm N/A
1501 - 1525 of 1864 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »