This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| LM372814W | N/A 24.9950 in634.873 mm | N/A 2.5339 in64.361 mm |
N/A
|
| LM372814X | N/A 24.9950 in634.873 mm | N/A 2.7664 in70.267 mm |
N/A
|
| LM377410 | N/A 29.0000 in736.600 mm | N/A 3.1875 in80.963 mm |
N/A
|
| LM377410XX | N/A 29.0000 in736.600 mm | N/A 3.1875 in80.963 mm |
N/A
|
| LM446310 | N/A 12.25 in311.15 mm | N/A 1.3125 in33.338 mm |
N/A
|
| LM446310W | N/A 12.25 in311.15 mm | N/A 1.3125 in33.338 mm |
N/A
|
| LM451310 | N/A 14.000 in355.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| LM451310-SA | N/A 14.000 in355.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| LM451310V | N/A 14.000 in355.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| LM451310W | N/A 14.000 in355.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| LM451310X | N/A 14.000 in355.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| LM451312 | N/A 14.0630 in357.200 mm | N/A 1.75 in44.45 mm |
N/A
|
| LM451412W | N/A 14.000 in355.6 mm | N/A 1.7771 in45.138 mm |
N/A
|
| LM451412X | N/A 14.000 in355.6 mm | N/A 1.9438 in49.373 mm |
N/A
|
| LM48510 | N/A 2.5625 in65.088 mm | N/A 0.5500 in13.970 mm |
N/A
|
| LM48510P | N/A 2.5625 in65.088 mm | N/A 0.5500 in13.970 mm |
N/A
|
| LM48511 | N/A 2.5625 in65.088 mm | N/A 0.6400 in16.256 mm |
N/A
|
| LM48511A | N/A 2.5625 in65.088 mm | N/A 0.6700 in17.018 mm |
N/A
|
| LM48514 | N/A 2.6875 in68.263 mm | N/A 0.5500 in13.970 mm |
N/A
|
| LM48514XP | N/A 2.6875 in68.263 mm | N/A 0.5500 in13.970 mm |
N/A
|
| LM501310 | N/A 2.8910 in73.431 mm | N/A 0.5800 in14.732 mm |
N/A
|
| LM501310A | N/A 2.8910 in73.431 mm | N/A 0.5800 in14.732 mm |
N/A
|
| LM501310P | N/A 2.8910 in73.431 mm | N/A 0.5800 in14.732 mm |
N/A
|
| LM501311 | N/A 2.8910 in73.431 mm | N/A 0.7160 in18.186 mm |
N/A
|
| LM501314 | N/A 2.8910 in73.431 mm | N/A 0.6537 in16.604 mm |
N/A
|