Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2576 - 2600 of 4804 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.6876 in93.665 mm N/A 1.8438 in46.833 mm N/A N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 1.5625 in39.688 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A 48600 N/A
N/A 5.625 in142.875 mm N/A 8.7500 in222.250 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
N/A 5.625 in142.875 mm N/A 8.7500 in222.250 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
N/A 5.625 in142.875 mm N/A 8.7500 in222.250 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
N/A 5.625 in142.875 mm N/A 8.7500 in222.250 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
2576 - 2600 of 4804 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »