Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 82562A / 82951CD | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 9.5000 in241.300 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82562-90133 | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 9.5000 in241.300 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| HM231136 / HM231116D | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 9.5000 in241.300 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231136 / HM231116DC | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 9.5000 in241.300 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| 82562-90135 | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 9.5000 in241.300 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| HM129848 / HM129813XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6564 in219.873 mm | Outer Ring Width (C) N/A 5.5118 in140.000 mm | Width (T) N/A 5.2098 in132.329 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129848 / HM129814YD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6870 in220.650 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.1250 in155.575 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129848 / HM129814D | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6875 in220.663 mm | Outer Ring Width (C) N/A 6.4374 in163.510 mm | Width (T) N/A 6.1354 in155.839 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM129848 / HM129814XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 8.6875 in220.663 mm | Outer Ring Width (C) N/A 6.4374 in163.510 mm | Width (T) N/A 6.1354 in155.839 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 172000 lbf766000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25600 lbf114000 N | Series N/A HM129800 |
CAD
N/A
|
| HM133432 / HM133413XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 9.8375 in249.873 mm | Outer Ring Width (C) N/A 6.2992 in160.000 mm | Width (T) N/A 6.0536 in153.761 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133432 / HM133416XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 9.9375 in252.413 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 7.0044 in177.912 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| HM133432 / HM133420XD | Bore (d) N/A 5.6870 in144.450 mm | O.D. (D) N/A 10.2500 in260.350 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A HM133400 |
CAD
N/A
|
| 36691 / 36620D | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690P / 36620D | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91100 lbf405000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13600 lbf60300 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90023 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690P / 36620DC | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91100 lbf405000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13600 lbf60300 N | Series N/A 36600 |
CAD
N/A
|
| 36690 / 36620DC | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36691 / 36620DC | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90017 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90028 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90029 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90054 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-902A6 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-902A7 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-903B1 | Bore (d) N/A 5.7500 in146.050 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|