Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2651 - 2675 of 4804 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 364000 lbf1620000 N N/A 54200 lbf241000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 2.9375 in74.613 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A 107000 N/A
N/A 5.7500 in146.050 mm N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 2.4375 in61.913 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A 750000 N/A
N/A 5.7500 in146.050 mm N/A 12.1250 in307.975 mm N/A 5.75 in146.05 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 412000 lbf1830000 N N/A 61400 lbf273000 N N/A 450000 N/A
N/A 5.7500 in146.050 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
2651 - 2675 of 4804 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »