Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99600P / 99103D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 lbf1360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45600 lbf203000 N | Series N/A 99000 |
CAD
N/A
|
| 99603 / 99103D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34100 lbf152000 N | Series N/A 99000 |
CAD
N/A
|
| 99600 / 99103D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.0384 in254.975 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 99000 |
CAD
N/A
|
| EE107060-99403 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060V / 107105CD | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 364000 lbf1620000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 54200 lbf241000 N | Series N/A 107000 |
CAD
N/A
|
| DX513576 / DX985046 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 378000 lbf1680000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56300 lbf250000 N | Series N/A |
CAD
N/A
|
| EE107060 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90065 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90068 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90075 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90077 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90069 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-902A2 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90066 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90071 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| EE107060-90074 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 4.9375 in125.413 mm | Width (T) N/A 6.3125 in160.338 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 307000 lbf1370000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 45700 lbf203000 N | Series N/A 107000 |
CAD
N/A
|
| HH234048V / HH234011CD | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 6.125 in155.575 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 566000 lbf2520000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 84300 lbf375000 N | Series N/A HH234000 |
CAD
N/A
|
| HH234048-90204 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 6.125 in155.575 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 451000 lbf2010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67200 lbf299000 N | Series N/A HH234000 |
CAD
N/A
|
| HH234049-90038 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 6.125 in155.575 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 478000 lbf2130000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71100 lbf316000 N | Series N/A HH234000 |
CAD
N/A
|
| EE450601-902A1 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61400 lbf273000 N | Series N/A 450000 |
CAD
N/A
|
| EE450601-902A4 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61400 lbf273000 N | Series N/A 450000 |
CAD
N/A
|
| EE450601-902A7 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61400 lbf273000 N | Series N/A 450000 |
CAD
N/A
|
| HH234048-90205 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 6.125 in155.575 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 451000 lbf2010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67200 lbf299000 N | Series N/A HH234000 |
CAD
N/A
|
| HH234048-90209 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 6.125 in155.575 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 451000 lbf2010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67200 lbf299000 N | Series N/A HH234000 |
CAD
N/A
|
| HH234048-90210 | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 12.1250 in307.975 mm | Outer Ring Width (C) N/A 6.125 in155.575 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 451000 lbf2010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67200 lbf299000 N | Series N/A HH234000 |
CAD
N/A
|